1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clamp-Type, Small Leakage-Current Indicator (Part Number)

Clamp-Type, Small Leakage-Current Indicator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for identifying circuits with electrical leakage, and detecting intermittent leakage
· The LED will light up upon detecting leakage at or over 15 mA
· Compatible with ELBs, with 20‑ms high-speed detection
· Ideal for detecting intermittent leakage, with an operation period of approximately 1 month

Part Number
MLD-18
MLD-40-50HZ
MLD-40-60HZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Maximum measuring conductor diameter (mm)

฿ 999,999,999.00

MKK TESTERS 1 Piece(s) Quote 4595838-49667018

฿ 999,999,999.00

MKK TESTERS 1 Piece(s) Quote 64124838-496712540

฿ 999,999,999.00

MKK TESTERS 1 Piece(s) Quote 64124838-496812540

Loading...

  1. 1

Basic Information

Depth(mm) 23 Measurement accuracy ±5% rdg ±5dgt Features The LED will light up upon detecting leakage at or over 15 mA. Compatible with ELBs, with 20‑ms high-speed detection. Ideal for detecting intermittent leakage, with an operation period of approximately 1 month.
Power Supply LR44 × 2 (included)