1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Insulation Monitoring Device MCM-3000 (Part Number)

MKK TESTERS

Insulation Monitoring Device MCM-3000
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Constantly monitors/displays current leakage, and outputs a warning when the set value is exceeded
· The current value for each channel is displayed on the screen
· Records date/time of the leakage occurring and terminating, maximum leakage values with date/time and the number of leakage occurrences; recall function available
· Includes a convenient magnet for installation

Part Number
MCM-3000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

MKK TESTERS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Width(mm) 130 Depth(mm) 38 Height(mm) 200
Measurement accuracy ±5% rdg ±5dgt Measuring Range(kV) 0 to 1,999 mA Display Resolution(N) 0.1 mA
Recorded Data Count Most recent 5 events Trusco Code 802-1179 Mass(g) 500
Features Constantly monitors/displays current leakage, and outputs a warning when the set value is exceeded. Power Supply 100 V AC