(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ideal for checking intermittent electrical leakage
· Simultaneously measures and records electrical leakage for a maximum of 8 circuits
· Trigger recording: records date/time of leakage occurring and ending, maximum leakage values with date/time and number of leakage occurrences
· Logging recording: records the average leakage current values between set intervals
· Power outage recording function: records events in which charging via the AC adapter is stopped as a power outage
· Diverse line-up of current sensors (optional)
· Approx. 20‑ms high-speed sampling
· Alarm output function outputs non-voltage contact when the set current-value is exceeded
· Recorded data is saved to the main unit in CSV format, and can be displayed on a PC using the included software
Alternating Electrical Current(A) | 2,000 m | Width(mm) | 190 | Depth(mm) | 42 |
---|---|---|---|---|---|
Height(mm) | 140 | Measurement accuracy | ±3% rdg ±2dgt | Measuring Range(kV) | 0 to 2,000 mA |
Display Resolution(N) | 1 mA | Trusco Code | 802-1182 | Mass(g) | 700 |
Minimum display (MΩ) | 1 mA | Features | Ideal for checking intermittent electrical leakage. Simultaneously measures and records electrical leakage for a maximum of 8 circuits. | Power Supply | Rechargeable nickel metal hydride battery or AC adapter |
How can we improve?
How can we improve?