1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clamp-Type Leakage Current Meter For Arrester, ALCL-40 (Part Number)

MKK TESTERS

Clamp-Type Leakage Current Meter For Arrester, ALCL-40
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A high-voltage surge arrester degradation testing device with a resolution of 0.1 μA
· 300 μA / 3 / 30 mA AC, 3-range manual
· CT internal diameter ø40 mm
· Minimum resolution: 0.1 μA
· RMS measurement
· High harmonic-current measurement function (fundamental and 3rd harmonics)
· Includes an automatic power-off function
· Includes a data hold function

Part Number
ALCL-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

MKK TESTERS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Alternating Electrical Current(A) 30 m Width(mm) Main body: 95 Depth(mm) Main body: 34
Height(mm) Main body: 160 Measurement accuracy ±1.2% rdg ±8dgt Display Resolution(N) 0.1 μA
Trusco Code 802-1166 Mass(g) Main body: 260 Features High-voltage surge arrester degradation testing device with a resolution of 0.1 μA.
Power Supply 9‑V alkaline battery (6LR61) × 1 (included) Maximum measuring conductor diameter (mm) 40