1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Harmonics Clamp Tester HWT-301 (Part Number)

MKK TESTERS

High Harmonics Clamp Tester HWT-301
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Capable of measuring high harmonic currents/voltages up to the 25th
· 400 mA to 300 A AC, 4-range manual
· CT internal diameter ø40 mm
· Minimum resolution: 0.1 mA
· RMS measurement
· Includes measurement functions for AC voltage / resistance / high harmonic currents and voltages
· Includes an automatic power-off function
· Includes a data hold function

Part Number
HWT-301
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

MKK TESTERS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Alternating Current Voltage(V) 400 mV / 400 V Alternating Electrical Current(A) 300 Resistance(Ω) 4,000
Width(mm) 70 Depth(mm) 34 Height(mm) 223
Measurement accuracy ±1.0% rdg ±8dgt Display Resolution(N) 0.1 mA Trusco Code 802-1170
Mass(g) 440 Features Capable of measuring high harmonic currents/voltages up to the 25th. Power Supply AAA batteries × 3 (included)
Maximum measuring conductor diameter (mm) 40