1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Angle grinder YA-2C series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Angle grinder YA-2C series
  • Angle grinder YA-2C series
  • Angle grinder YA-2C series
  • Angle grinder YA-2C series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,646.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It has been designed to be small and lightweight, and yet easy to use with its high power.

 
Part Number
YA-2C-1
YA-2C-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWhetstone Maximum Operating Peripheral Speed
(m/min)
Collet Size
(mm)
Head Height
(mm)
Mass (with a Whetstone Cover)
(kg)
Whetstone Dimension Details Standard accessories

฿ 8,646.39

YOS1 GRINDING TOOL 1 Piece(s) 5 Day(s) 4300-47.50.64550×4×9.5mmCoupler Plug NL-22PM, 19 Hex Single-Ended Wrench, 5 Hex Wrench, 3 Hex Wrench

฿ 9,544.14

YOS1 GRINDING TOOL 1 Piece(s) 5 Day(s) 2000683.50.6-Coupler Plug NL-22PM, 13 Hex Wrench (2)

Loading...

  1. 1

Basic Information

Number of No-load Revolutions(rpm) 15000 Total Length 156 Handle Type Roll
Air Consumption (Maximum)(Nm3/min) 0.40 Hose Cap Screw Dimensions RC1/4