(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The HD-1000 series is a hand-held type temperature measuring instrument that can be used for multiple purposes due to its high accuracy, reliability, and ease of use.
・ Waterproof performance equivalent to IPX5 (HD-1100, HD-1200, HD-1400)
・When shipped, 0°C characteristics testing has ±0.2°C accuracy (with test results included)
・ High quality and reliability thanks to Japanese production
・ 1-key 1-function hand-held type improves ease of use
・ Large clearly visible LCD
・Low power consumption yields approx. 300 h continuous use (for HD-1200)
・9 9,999 data points can be recorded to the built-in memory (HD-1500)
Select from 9 types of intervals or perform manual measurements each time the key is pressed
Recorded data can be read into a computer via the dedicated software to confirm the data in the unit
・ CE marking compliant
・ Supports over 10,000 types of Anritsu Instruments temperature sensors
Inherits technology that enables the causes of measurement error in conventional models to be eliminated.
・ Adopts a homogeneous metal type thermocouple on the input
・ Reference contact and reference contact compensator integrated
'Providing the highest-grade thermocouple temperature measurement.
Part Number |
---|
HD-1201K |
HD-1202K |
HD-1300E |
HD-1301E |
HD-1301K |
HD-1302E |
HD-1302K |
HD-1400E |
HD-1400K |
HD-1500E |
HD-1500K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Drip-proof and Waterproof function | Operating Temperature Range (°C) | Display | Backlight | P/V Hold Function | Switchable Resolution | Calibration Function | Alarm Output | Analog Output Rate (V/°C) | Memory Function | Operating time (h) | Accessory | Power Supply (External) | Analog Output Range | Analog Output Resistance (Ω) | Analog Output Accuracy | Over Alarm Output Upper Limit | Within Alarm Output Upper/Lower Limit | Below Alarm Output Lower Limit | Interval Setting | Memory/HDD Free Space |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | NA | -200 to 1,370 | Liquid Crystal | ○ | ○ | ○ | - | - | 1 mV/°C | - | 150 h | Instruction Manual, Test Certificate, Warranty, Soft Case, Hand Strap, AA Alkaline Battery (LR6) x 4, Analog Output Cable | AC Adapter (Sold Separately) | 1°C Resolution Entire Range | 100 | ±(0.15% of F/S+1mV): At 25°C ±5°C environments/±(0.15% of F/S+1mV) ±(0.01% of F/S): Outside 25°C ±5°C environments | - | - | - | - | - | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | NA | -200 to 1,370 | Liquid Crystal | ○ | ○ | ○ | - | - | 10 mV/°C | - | 150 h | Instruction Manual, Test Certificate, Warranty, Soft Case, Hand Strap, AA Alkaline Battery (LR6) x 4, Analog Output Cable | AC Adapter (Sold Separately) | 0.1°C Resolution Entire Range | 100 | ±(0.15% of F/S+1mV): At 25°C ±5°C environments/±(0.15% of F/S+1mV) ±(0.01% of F/S): Outside 25°C ±5°C environments | - | - | - | - | - | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | NA | -200 to 800 | Liquid Crystal | ○ | ○ | ○ | ○ | ○ | - | - | 300 h | Instruction Manual, Test Certificate, Warranty, Soft Case, Hand Strap, AA Alkaline Battery (LR6) x 4, Alarm Output Cable | AC Adapter (Sold Separately) | - | - | - | ALM1 (Upper Limit): H (5 V), ALM2 (Lower Limit): L (0 V) | ALM1 (Upper Limit): L (0 V), ALM2 (Lower Limit): L (0 V) | ALM1 (Upper Limit): L (0 V), ALM2 (Lower Limit): H (5 V) | - | - | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | NA | -200 to 800 | Liquid Crystal | ○ | ○ | ○ | ○ | ○ | 1 mV/°C | - | 150 h | Instruction Manual, Test Certificate, Warranty, Soft Case, Hand Strap, AA Alkaline Battery (LR6) x 4, Alarm Output Cable, Analog Output Cable | AC Adapter (Sold Separately) | 1°C Resolution Entire Range | 100 | ±(0.15% of F/S+1mV): At 25°C ±5°C environments/±(0.15% of F/S+1mV) ±(0.01% of F/S): Outside 25°C ±5°C environments | ALM1 (Upper Limit): H (5 V), ALM2 (Lower Limit): L (0 V) | ALM1 (Upper Limit): L (0 V), ALM2 (Lower Limit): L (0 V) | ALM1 (Upper Limit): L (0 V), ALM2 (Lower Limit): H (5 V) | - | - | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | NA | -200 to 1,370 | Liquid Crystal | ○ | ○ | ○ | ○ | ○ | 1 mV/°C | - | 150 h | Instruction Manual, Test Certificate, Warranty, Soft Case, Hand Strap, AA Alkaline Battery (LR6) x 4, Alarm Output Cable, Analog Output Cable | AC Adapter (Sold Separately) | 1°C Resolution Entire Range | 100 | ±(0.15% of F/S+1mV): At 25°C ±5°C environments/±(0.15% of F/S+1mV) ±(0.01% of F/S): Outside 25°C ±5°C environments | ALM1 (Upper Limit): H (5 V), ALM2 (Lower Limit): L (0 V) | ALM1 (Upper Limit): L (0 V), ALM2 (Lower Limit): L (0 V) | ALM1 (Upper Limit): L (0 V), ALM2 (Lower Limit): H (5 V) | - | - | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | NA | -200 to 800 | Liquid Crystal | ○ | ○ | ○ | ○ | ○ | 10 mV/°C | - | 150 h | Instruction Manual, Test Certificate, Warranty, Soft Case, Hand Strap, AA Alkaline Battery (LR6) x 4, Alarm Output Cable, Analog Output Cable | AC Adapter (Sold Separately) | 0.1°C Resolution Entire Range | 100 | ±(0.15% of F/S+1mV): At 25°C ±5°C environments/±(0.15% of F/S+1mV) ±(0.01% of F/S): Outside 25°C ±5°C environments | ALM1 (Upper Limit): H (5 V), ALM2 (Lower Limit): L (0 V) | ALM1 (Upper Limit): L (0 V), ALM2 (Lower Limit): L (0 V) | ALM1 (Upper Limit): L (0 V), ALM2 (Lower Limit): H (5 V) | - | - | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | NA | -200 to 1,370 | Liquid Crystal | ○ | ○ | ○ | ○ | ○ | 10 mV/°C | - | 150 h | Instruction Manual, Test Certificate, Warranty, Soft Case, Hand Strap, AA Alkaline Battery (LR6) x 4, Alarm Output Cable, Analog Output Cable | AC Adapter (Sold Separately) | 0.1°C Resolution Entire Range | 100 | ±(0.15% of F/S+1mV): At 25°C ±5°C environments/±(0.15% of F/S+1mV) ±(0.01% of F/S): Outside 25°C ±5°C environments | ALM1 (Upper Limit): H (5 V), ALM2 (Lower Limit): L (0 V) | ALM1 (Upper Limit): L (0 V), ALM2 (Lower Limit): L (0 V) | ALM1 (Upper Limit): L (0 V), ALM2 (Lower Limit): H (5 V) | - | - | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | Waterproof | -200 to 800 | LED | - | - | - | - | - | - | - | 150 h | Instruction Manual, Test Certificate, Warranty, Soft Case, Hand Strap, AA Alkaline Battery (LR6) x 4 | - | - | - | - | - | - | - | - | - | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | Waterproof | -200 to 1,370 | LED | - | - | - | - | - | - | - | 150 h | Instruction Manual, Test Certificate, Warranty, Soft Case, Hand Strap, AA Alkaline Battery (LR6) x 4 | - | - | - | - | - | - | - | - | - | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | NA | -200 to 800 | Liquid Crystal | ○ | ○ | ○ | - | - | - | ○ | 150 h | Instruction Manual, Test Certificate, Warranty, Soft Case, Hand Strap, AA Alkaline Battery (LR6) x 4, Communication Cable, Dedicated Software (AMS-100) | AC Adapter (Sold Separately) | - | - | - | - | - | - | Fixed (1 s, 5 s, 10 s, 30 s, 1 min, 5 min, 10 min, 30 min, 60 min, Manual) | 9,999 Data | ||
฿ 40,850.00 ฿ 32,680.00 | ANR MEASURING TOOLS | 1 Piece(s) | 16 Day(s) | NA | -200 to 1,370 | Liquid Crystal | ○ | ○ | ○ | - | - | - | ○ | 150 h | Instruction Manual, Test Certificate, Warranty, Soft Case, Hand Strap, AA Alkaline Battery (LR6) x 4, Communication Cable, Dedicated Software (AMS-100) | AC Adapter (Sold Separately) | - | - | - | - | - | - | Fixed (1 s, 5 s, 10 s, 30 s, 1 min, 5 min, 10 min, 30 min, 60 min, Manual) | 9,999 Data |
Loading...
Product Type | Thermometer | Number Of Inputs(Point) | 1-Point | Signal source resistance(Ω) | 500 Ω or less |
---|---|---|---|---|---|
External dimension (W)(mm) | 76 | External dimension (H)(mm) | 167 | External Dimensions (D)(mm) | 36 |
Auto Power OFF | ○ | Hold Function | ○ | Mass(g) | Approx. 350 g (including batteries) |
Measurement accuracy (resolution: 1 degree Celsius) | 0°C or more: ±(Indicated Value 0.1%+1)°C, Under 0°C: ±(Indicated Value 0.5%+1)°C | Measurement accuracy (resolution: 0.1 degrees Celsius) | 0°C or more: ±(Indicated Value 0.05%+2)°C, Under 0°C: ±0.5°C | Reference Junction Compensation Accuracy(°C) | ±0.2°C (in 25°C ±10°C environments) |
Temperature Coefficient(°C) | Measurement Range ±(0.01%/°C) | Operating conditions(℃/RH) | 0 to 40°C, 0 to 80% RH (condensation-free) | Storage conditions(℃/RH) | -20 to 50°C, 0 to 85% RH (however, condensation-free) |
Power supply (internal) | AA alkaline battery (LR6) x 4 | Sampling cycle(ms) | Approx. 300 | Linearizer System | Digital Linearization Method (JIS C 1602-2015 Compliant) |
Operating switch | Membrane Switches (Click Type) | Input Connector | ASP Connector (Thermocouple Homogeneous Metal) | Input | Thermocouple Input (Type E, Type K) |
Compatible Standards | CE Marking |
How can we improve?
How can we improve?