1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Weiler Nylox Wheel Brush (Solid Compound Metal Hub) (Part Number)

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Realizes excellent polishing power and delicate finishing.
· Minimal polishing residue is generated.
· Long product life.
· DuPont 612 nylon is used for excellent durability, moisture resistance, chemical resistance and corrosion resistance.
· It does not "sag" in work that uses water and does not cause productivity to decrease.
· A complete balance.

[Applications]
· For deburring, finishing, and rounding gears or metal parts.
· Turbine and blade polishing.
· Polish finishing of iron or non-ferrous metals before plating or polishing.
· Washing iron plates.
· Aluminum sheet finishing.
· Processing before automotive body surface coating.
· Wood sand machining.
· A synthetic polished finish.
· Surface roughing before adhering FRP, rubber, leather goods, or synthetic resin molding.
· Removal of carbon that builds up in automobile engines and frames.
· Deburring of battery cases.
· For mild rust removal and oxidation removal.
· For finishing wooden products with complex shapes, such as furniture, etc.
· Processing before and after welding.
· Concrete surface sweeping work.

 
Part Number
NMX6SC 80
NMX6SC 120
NMX6SC 180
NMX6SC 320
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWire diameter
(mm)
Count
(mm)

฿ 999,999,999.00

BUR BRUSH 1 Piece(s) Quote φ1.02#80

฿ 999,999,999.00

BUR BRUSH 1 Piece(s) Quote φ1.02#120

฿ 999,999,999.00

BUR BRUSH 1 Piece(s) Quote φ0.89#180

฿ 999,999,999.00

BUR BRUSH 1 Piece(s) Quote φ0.55#320

Loading...

  1. 1

Basic Information

Product Type Wheel Type Brush Outer Diameter(mm) 152 Hole Diameter(mm) 50.8
Thickness(mm) 25.4 Hair length(mm) 25 Maximum Number of Rotation(rpm) 4,000R.P.M
Flange Thickness(mm) 26.9