1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eccentricity Inspection Device, With V-Groove (Part Number)

Eccentricity Inspection Device, With V-Groove
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 65,391.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used to inspect circularity, vibration, bending, etc, in workpieces without a center hole.
· An ultra-hard tip is attached to the V-groove to prevent wear.
· Includes dial stand.

 
Part Number
PV-1
PV-2
PV-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCenter Distance
(mm)
Width
(mm)
Height
(mm)
Ledger
(mm)
Trusco Code Mass
(g)

฿ 65,391.91

RIK MEASURING TOOLS 1 Piece(s) 11 Day(s) 18038060380838-165611,000

฿ 70,048.12

RIK MEASURING TOOLS 1 Piece(s) 11 Day(s) 23042070420838-165913,000

฿ 79,693.12

RIK MEASURING TOOLS 1 Piece(s) 11 Day(s) 33053088530838-166115,000

Loading...

  1. 1

Basic Information

Product Type Other Depth(mm) 80 Swing(mm) ø5 to 40
Degree of parallelization between the two centers(mm) 0.005