1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mirror Radius Insert FRM Type (Part Number)

Mirror Radius Insert FRM Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,235.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

"Mirror Radius RNM/MRN" insert for high-speed high-efficiency machining of molds, usable for medium finishing to finishing and also supports high hardness materials.
· [Features]
· Uses new material "DH102," a combination of "New DH (Dijet Hard) Coating" (a new PVD coating for hardened materials and high speed machining) and a micrograin ultra-hard alloy for hardened materials to attain long-life use. JC8015 material is available for general steel, etc.
· A positive blade shape is used, like the conventional HRM type, with low cutting resistance and favorable cutting quality.
· Tools can be consolidated by using 1 holder and changing the insert, handling from rough machining to finishing of any work material.

Part Number
FRM-160-R05-DH102
FRM-160-R10-DH102
FRM-160-R20-DH102
FRM-160-R20-JC8015
FRM-160-R30-DH102
FRM-250-R10-DH102
FRM-250-R10-JC8015
FRM-250-R20-JC8015
FRM-300-R10-DH102
FRM-300-R10-JC8015
FRM-300-R20-DH102
FRM-300-R20-JC8015
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Dimensions/T
(mm)
Dimensions/B
(mm)
Material type Dimensions/φDc
(mm)
Dimensions/R
(mm)
Dimensions/C
(mm)
R Precision
(mm)
Material Machining Application

฿ 2,460.90

DJT MILLING CHIP 2 Piece(s) 7 Day(s) Steel / Cast Iron / High Hardness Material412DH102160.520.010 to -0.010PVD coatingFor medium finishing and finishing

฿ 2,235.56

DJT MILLING CHIP 2 Piece(s) 6 Day(s) Steel / Cast Iron / High Hardness Material412DH10216120.010 to -0.010PVD coatingFor medium finishing and finishing

฿ 2,235.56

DJT MILLING CHIP 2 Piece(s) 7 Day(s) Steel / Cast Iron / High Hardness Material412DH10216220.010 to -0.010PVD coatingFor medium finishing and finishing

฿ 2,460.90

DJT MILLING CHIP 2 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / High Hardness Material412JC801516220.010 to -0.010PVD coatingFor medium finishing and finishing

฿ 2,235.56

DJT MILLING CHIP 2 Piece(s) 7 Day(s) Steel / Cast Iron / High Hardness Material412DH10216320.010 to -0.010PVD coatingFor medium finishing and finishing

฿ 3,059.55

DJT MILLING CHIP 2 Piece(s) 6 Day(s) Steel / Cast Iron / High Hardness Material618.5DH1022512.50.010~-0.010PVD CoatingFor semi-finishing and finishing work

฿ 3,059.55

DJT MILLING CHIP 2 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / High Hardness Material618.5JC80152512.50.010~-0.010PVD CoatingFor semi-finishing and finishing work

฿ 3,059.55

DJT MILLING CHIP 2 Piece(s) 7 Day(s) Steel / Stainless Steel / Cast Iron / High Hardness Material618.5JC80152522.50.010~-0.010PVD CoatingFor semi-finishing and finishing work

฿ 3,618.30

DJT MILLING CHIP 2 Piece(s) 6 Day(s) Steel / Cast Iron / High Hardness Material722.5DH10230130.010~-0.010PVD CoatingFor semi-finishing and finishing work

฿ 3,618.30

DJT MILLING CHIP 2 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / High Hardness Material722.5JC801530130.010~-0.010PVD CoatingFor semi-finishing and finishing work

฿ 3,618.30

DJT MILLING CHIP 2 Piece(s) 6 Day(s) Steel / Cast Iron / High Hardness Material722.5DH10230230.010~-0.010PVD CoatingFor semi-finishing and finishing work

฿ 3,618.30

DJT MILLING CHIP 2 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / High Hardness Material722.5JC801530230.010~-0.010PVD CoatingFor semi-finishing and finishing work

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle Other Supported holders Mirror Radius RNM/MRN
Details Type Uses positive blade