(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
777-B |
778-B |
779-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Details Type | Color Details | JAN Code | JAN Code | Material | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 677.35 |
POLISHING PADS | 1 Piece(s) | 12 Day(s) | Blue / Brown | Hard Type Rough | Bronze / Blue | 4540104277725 | 818-7253 | Abrasive Grain Surface: Diamond Abrasive | 1 pc. | ||
฿ 677.35 |
POLISHING PADS | 1 Piece(s) | 12 Day(s) | Blue / Brown | Standard Type, Second Cut | Bronze / Blue | 4540104277824 | 818-7254 | Abrasive Grain Surface: Diamond Abrasive | 1 pc. | ||
฿ 580.86 |
POLISHING PADS | 1 Piece(s) | 12 Day(s) | Blue / White | Finish Type: Fine | White/Blue | 4540104277923 | 818-7255 | Abrasive Grain Surface: Cerium Oxide Abrasive Grain | 1 pc. |
Simply apply water and rub for powerful removal of scale-like stains.
[Features]
· Sponge type that exudes water.
· Water-retaining sponge supplies moisture to the abrasive surface.
· Usage conditions: Heat resistant to a temperature of 60°C
[Applications]
· For pre-treating or removing scale-like stains from mirrors and clear glass in bathrooms or on washbasins, etc.
· For removing scale-like stains caused by spring water or rainwater
[Materials]
· Water-retaining layer: PVA sponge
Part Number |
---|
777-B |
778-B |
779-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Details Type | Color Details | JAN Code | JAN Code | Material | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 677.35 |
POLISHING PADS | 1 Piece(s) | 12 Day(s) | Blue / Brown | Hard Type Rough | Bronze / Blue | 4540104277725 | 818-7253 | Abrasive Grain Surface: Diamond Abrasive | 1 pc. | ||
฿ 677.35 |
POLISHING PADS | 1 Piece(s) | 12 Day(s) | Blue / Brown | Standard Type, Second Cut | Bronze / Blue | 4540104277824 | 818-7254 | Abrasive Grain Surface: Diamond Abrasive | 1 pc. | ||
฿ 580.86 |
POLISHING PADS | 1 Piece(s) | 12 Day(s) | Blue / White | Finish Type: Fine | White/Blue | 4540104277923 | 818-7255 | Abrasive Grain Surface: Cerium Oxide Abrasive Grain | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?