(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Rust Inhibitor, Ruslest #60

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of B-A009

  • Genre
    Anti-Rust
  • Type
    Fluid
  • Appearance
    Colorless Transparent Liquid
  • Specific Gravity
    (15℃)1.24
  • Kinetic Viscosity
    (15℃)5.9mPa・s
  • Mass
    6.6kg
  • Amount Of Content
    1 pc (5L)
Part Number
B-A009
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 10,984.45

RUST PREVENTION AGENTS 1 Piece(s) 10 Day(s) 1 pc (5L)

Basic Specifications

  • Genre
    Anti-Rust
  • Type
    Fluid
  • Appearance
    Colorless Transparent Liquid
  • Specific Gravity
    (15℃)1.24
  • Kinetic Viscosity
    (15℃)5.9mPa・s
  • Mass
    6.6kg
  • Amount Of Content
    1 pc (5L)

Product Description

Since scale remover NC100 is acidic, neutralize rust by adding Rust Rest #60 after scale and rust removal.
[Features]
· Due to its chelating effect, adding just a slight amount of agent prevents scaling inside pipes.
· Add 250-500 g of Rust Rest #60 to 1 ton (1 m³) of cooling water (250-500 mg/l)
· pH: 10.1
· Surface tension (5% solution): 71 dyne/cm
[Applications]
· Scale/Rust Prevention with Added 250-500 g Per Ton (1 m³)

Specifications of B-A009

  • Genre
    Anti-Rust
  • Type
    Fluid
  • Appearance
    Colorless Transparent Liquid
  • Specific Gravity
    (15℃)1.24
  • Kinetic Viscosity
    (15℃)5.9mPa・s
  • Mass
    6.6kg
  • Amount Of Content
    1 pc (5L)
Part Number
B-A009
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 10,984.45

RUST PREVENTION AGENTS 1 Piece(s) 10 Day(s) 1 pc (5L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1