1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GSX MILL VL Hard 2.5D GSXVLH6-2.5D (Part Number)

GSX MILL VL Hard 2.5D GSXVLH6-2.5D
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,411.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Unequal division and unequal lead enable high-speed and high-grade processing.
· For high-hardness materials.

 
Part Number
GSXVLH6060-2.5D
GSXVLH6080-2.5D
GSXVLH6120-2.5D
GSXVLH6160-2.5D
GSXVLH6200-2.5D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Outer Diameter Tolerance

฿ 3,411.87

NCH CARBIDE SQUARE END MILLS 1 Piece(s) 5 Day(s) 6156500~-0.02

฿ 4,158.44

NCH CARBIDE SQUARE END MILLS 1 Piece(s) 5 Day(s) 8208600~-0.02

฿ 6,965.02

NCH CARBIDE SQUARE END MILLS 1 Piece(s) 8 Day(s) 123012750~-0.02

฿ 13,712.53

NCH CARBIDE SQUARE END MILLS 1 Piece(s) 5 Day(s) 164016900~-0.03

฿ 19,863.02

NCH CARBIDE SQUARE END MILLS 1 Piece(s) 8 Day(s) 2050201000~-0.03

Loading...

  1. 1

Basic Information

Machining Application general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC65 Number of flutes(sheet) 6 Type High Helical
Coating For General Steels (AlCrN, etc.) Machining Application Side Blade tip shape Sharp Edge
Torsion Angle (θ) Variable lead Coating Details GSXⅡ Shank diameter tolerance h6
Torsion Angle details(°) 49~51