1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G Tapered Shank Drill for Steel Frame GTTD (Part Number)

G Tapered Shank Drill for Steel Frame GTTD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,961.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A coated drill suitable for machining steel and thin plate such as used on steel bridges.
· The cutting edge at the tip is given special candle-type sharpening that bites in well.

 
Part Number
GTTD17.5
GTTD18
GTTD18.5
GTTD20
GTTD21.5
GTTD22
GTTD22.5
GTTD23
GTTD23.5
GTTD24
GTTD24.5
GTTD25
GTTD26
GTTD26.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)

฿ 4,961.89

NCH DRILL 1 Piece(s) 31 Day(s) 17.5140260

฿ 4,961.89

NCH DRILL 1 Piece(s) 31 Day(s) 18140260

฿ 5,224.22

NCH DRILL 1 Piece(s) 31 Day(s) 18.5145265

฿ 5,618.61

NCH DRILL 1 Piece(s) 31 Day(s) 20150270

฿ 7,161.82

NCH DRILL 1 Piece(s) 31 Day(s) 21.5160280

฿ 7,292.67

NCH DRILL 1 Piece(s) 31 Day(s) 22160280

฿ 7,588.77

NCH DRILL 1 Piece(s) 31 Day(s) 22.5165285

฿ 7,949.40

NCH DRILL 1 Piece(s) 31 Day(s) 23165285

฿ 8,893.32

NCH DRILL 1 Piece(s) 31 Day(s) 23.5165285

฿ 8,836.48

NCH DRILL 1 Piece(s) 31 Day(s) 24165285

฿ 9,328.57

NCH DRILL 1 Piece(s) 31 Day(s) 24.5165285

฿ 9,460.03

NCH DRILL 1 Piece(s) 31 Day(s) 25165285

฿ 10,149.92

NCH DRILL 1 Piece(s) 31 Day(s) 26165285

฿ 10,543.71

NCH DRILL 1 Piece(s) 31 Day(s) 26.5170290

Loading...

  1. 1

Basic Information

work material general steel / Aluminum / Copper Tool Material Type High-speed steel Shank Type Taper shank
Coating Y/N Available Coating Type TiN With/without Oil Hole NA
tip angle(Degree) 160° Torsional Angle(°) 35° Diameter tolerance(mm) h8
shank MT No 3 Coating Details G Coating