1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cobalt Straight Shank Long Drill COLSD (Part Number)

Cobalt Straight Shank Long Drill COLSD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 432.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The shank part diameter has a more negative finish than the drill diameter. As a drill with a long groove length will be more negative, when using a drill collet, select a collet that has a margin for interference.

Product Description

[Features]
· A versatile cobalt long drill.

 
Part Number
COLSD1.5X100
COLSD2.0X100
COLSD2.5X150
COLSD3.0X100
COLSD3.3X150
COLSD3.4X150
COLSD4.0X150
COLSD4.0X300
COLSD4.2X150
COLSD4.5X150
COLSD6.0X150
COLSD6.0X300
COLSD6.5X150
COLSD8.0X300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)

฿ 492.44

NCH DRILL 1 Piece(s) 31 Day(s) 1.540100

฿ 877.00

DRILL 1 Piece(s) Same day 240100

฿ 877.00

DRILL 1 Piece(s) 16 Day(s) 2.575150

฿ 432.77

DRILL 1 Piece(s) Quote 350100

฿ 725.85

DRILL 1 Piece(s) Quote 3.375150

฿ 796.47

NCH DRILL 1 Piece(s) 31 Day(s) 3.475150

฿ 623.33

DRILL 1 Piece(s) Quote 4100150

฿ 2,049.00

DRILL 1 Piece(s) 16 Day(s) 4200300

฿ 848.27

DRILL 1 Piece(s) 31 Day(s) 4.2100150

฿ 682.43

DRILL 1 Piece(s) Quote 4.5100150

฿ 1,289.00

DRILL 1 Piece(s) Same day 6100150

฿ 2,540.00

DRILL 1 Piece(s) 16 Day(s) 6200300

฿ 1,759.00

DRILL 1 Piece(s) 16 Day(s) 6.5100150

฿ 3,112.00

DRILL 1 Piece(s) Same day 8200300

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Tool Material Type Cobalt HSS Shank Type straight shank
Coating Y/N NA Coating Type Non-Coated With/without Oil Hole NA
tip angle(Degree) 118° Torsional Angle(°) 26~32° Diameter tolerance(mm) h8