1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AG-ES Drill, Semi-Long AGESSL (Part Number)

AG-ES Drill, Semi-Long AGESSL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,166.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is capable of high-efficiency deep-hole machining, from steel and stainless steel to aluminum.

 
Part Number
AGESSL2.5
AGESSL3.9
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDiameter Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
shank diameter Ds
(mm)

฿ 1,166.08

DRILL 1 Piece(s) Same day -2.547783

฿ 1,787.00

NCH DRILL 1 Piece(s) 16 Day(s) 103.964964

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Tool Material Type High-speed steel Shank Type straight shank
Coating Y/N Available Coating Type For General Steels (AlCrN, etc.) With/without Oil Hole NA
tip angle(Degree) 135° Torsional Angle(°) 31~32° Diameter tolerance(mm) h7
Shank diameter tolerance h7 Coating Details AG Coating