(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Capable of stable drilling of general steel, stainless steel, etc. thanks to its excellent cutting balance.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Diameter Dc (mm) | Groove Length L (mm) | Overall Length L (mm) | shank diameter Ds (mm) | Dimension d1 (mm) | Radial Direction Offset Amount (max) (mm) | Shank length ℓs (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,252.41 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 13 | 55 | 114 | 20 | 28 | 0.35 | 44 | ||
฿ 16,252.41 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 13.5 | 57 | 116 | 20 | 28 | 0.30 | 44 | ||
฿ 16,252.41 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 14 | 59 | 118 | 20 | 28 | 0.25 | 44 | ||
฿ 16,252.41 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 14.5 | 61 | 120 | 20 | 28 | 0.20 | 44 | ||
฿ 16,252.41 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 15 | 63 | 122 | 20 | 28 | 0.15 | 44 | ||
฿ 16,626.11 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 15.5 | 65 | 124 | 20 | 28 | 0.40 | 44 | ||
฿ 16,626.11 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 16 | 67 | 126 | 20 | 28 | 0.40 | 44 | ||
฿ 16,626.11 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 16.5 | 69 | 128 | 20 | 28 | 0.35 | 44 | ||
฿ 16,626.11 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 17 | 71 | 130 | 20 | 28 | 0.30 | 44 | ||
฿ 17,404.37 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 17.5 | 73 | 144 | 25 | 32 | 0.25 | 56 | ||
฿ 17,404.37 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 18 | 75 | 146 | 25 | 32 | 0.20 | 56 | ||
฿ 17,808.91 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 18.5 | 77 | 148 | 25 | 33 | 0.50 | 56 | ||
฿ 17,808.91 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 19 | 79 | 150 | 25 | 33 | 0.45 | 56 | ||
฿ 17,808.91 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 19.5 | 81 | 152 | 25 | 33 | 0.40 | 56 | ||
฿ 17,808.91 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 20 | 83 | 154 | 25 | 33 | 0.30 | 56 | ||
฿ 17,808.91 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 20.5 | 85 | 156 | 25 | 33 | 0.30 | 56 | ||
฿ 17,808.91 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 21 | 87 | 158 | 25 | 33 | 0.20 | 56 | ||
฿ 17,808.91 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 21.5 | 89 | 160 | 25 | 33 | 0.15 | 56 | ||
฿ 17,808.91 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 22 | 91 | 162 | 25 | 33 | 0.10 | 56 | ||
฿ 17,808.91 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 22.5 | 93 | 164 | 25 | 33 | 0.05 | 56 | ||
฿ 18,182.62 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 23 | 95 | 169 | 25 | 37 | 0.70 | 56 | ||
฿ 18,182.62 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 23.5 | 97 | 171 | 25 | 37 | 0.70 | 56 | ||
฿ 18,182.62 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 24 | 99 | 173 | 25 | 37 | 0.60 | 56 | ||
฿ 18,182.62 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 24.5 | 101 | 175 | 25 | 37 | 0.50 | 56 | ||
฿ 18,182.62 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 25 | 103 | 177 | 25 | 37 | 0.50 | 56 | ||
฿ 18,991.71 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 25.5 | 105 | 185 | 32 | 41 | 0.45 | 60 | ||
฿ 18,991.71 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 26 | 107 | 187 | 32 | 41 | 0.40 | 60 | ||
฿ 18,991.71 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 26.5 | 109 | 189 | 32 | 41 | 0.35 | 60 | ||
฿ 18,991.71 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 27 | 111 | 191 | 32 | 41 | 0.25 | 60 | ||
฿ 18,991.71 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 27.5 | 113 | 193 | 32 | 41 | 0.20 | 60 | ||
฿ 18,991.71 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 28 | 115 | 195 | 32 | 41 | 0.15 | 60 | ||
฿ 18,991.71 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 28.5 | 117 | 197 | 32 | 41 | 0.10 | 60 | ||
฿ 18,991.71 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 29 | 120 | 201 | 32 | 50 | 1.00 | 60 | ||
฿ 18,991.71 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 29.5 | 122 | 203 | 32 | 50 | 0.95 | 60 | ||
฿ 20,641.94 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 30 | 124 | 218 | 40 | 54 | 0.90 | 70 | ||
฿ 20,641.94 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 31 | 128 | 222 | 40 | 54 | 0.80 | 70 | ||
฿ 20,641.94 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 32 | 132 | 226 | 40 | 54 | 0.70 | 70 | ||
฿ 20,641.94 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 33 | 136 | 230 | 40 | 54 | 0.55 | 70 | ||
฿ 20,641.94 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 34 | 140 | 234 | 40 | 54 | 0.45 | 70 | ||
฿ 20,641.94 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 35 | 144 | 238 | 40 | 54 | 0.35 | 70 | ||
฿ 20,641.94 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 36 | 148 | 242 | 40 | 54 | 0.20 | 70 | ||
฿ 23,723.51 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 37 | 153 | 253 | 40 | 49.5 | 1.00 | 70 | ||
฿ 23,723.51 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 38 | 157 | 257 | 40 | 49.5 | 1.00 | 70 | ||
฿ 23,723.51 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 39 | 161 | 261 | 40 | 49.5 | 0.90 | 70 | ||
฿ 23,723.51 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 40 | 165 | 265 | 40 | 49.5 | 0.80 | 70 | ||
฿ 23,723.51 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 41 | 169 | 269 | 40 | 49.5 | 0.70 | 70 | ||
฿ 23,723.51 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 42 | 173 | 273 | 40 | 49.5 | 0.60 | 70 | ||
฿ 23,723.51 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 43 | 177 | 277 | 40 | 49.5 | 0.50 | 70 | ||
฿ 23,723.51 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 44 | 181 | 281 | 40 | 49.5 | 0.50 | 70 | ||
฿ 23,723.51 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 45 | 185 | 285 | 40 | 49.5 | 0.40 | 70 | ||
฿ 25,685.16 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 46 | 189 | 289 | 40 | 49.5 | 1.50 | 70 | ||
฿ 25,685.16 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 47 | 193 | 293 | 40 | 49.5 | 1.40 | 70 | ||
฿ 25,685.16 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 48 | 197 | 297 | 40 | 49.5 | 1.30 | 70 | ||
฿ 25,685.16 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 49 | 201 | 301 | 40 | 49.5 | 1.20 | 70 | ||
฿ 25,685.16 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 50 | 205 | 305 | 40 | 49.5 | 1.10 | 70 | ||
฿ 26,992.53 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 51 | 209 | 309 | 40 | - | 1.00 | 70 | ||
฿ 26,992.53 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 52 | 213 | 313 | 40 | - | 0.90 | 70 | ||
฿ 26,992.53 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 53 | 217 | 317 | 40 | - | 0.80 | 70 | ||
฿ 26,992.53 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 54 | 221 | 321 | 40 | - | 0.60 | 70 | ||
฿ 26,992.53 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 55 | 225 | 325 | 40 | - | 0.50 | 70 |
Loading...
work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron | Tool Material Type | Carbide | Shank Type | straight shank |
---|---|---|---|---|---|
With/without Oil Hole | Available | Shank diameter tolerance | h7 |
How can we improve?
How can we improve?