(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Finger Cot (Made of Natural Rubber), Conductive Carbon Type, 50 Pcs. included【50 Pieces Per Package】

Finger Cot (Made of Natural Rubber), Conductive Carbon Type, 50 Pcs. included

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,242.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
7-058-01
7-058-02
7-058-03
7-058-04
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Model Number Internal diameter
(ømm)

฿ 1,242.00

FINGER COTS 1 Pack(s)

50 Pieces Per Package

40 Day(s) Conductive Thin C-1 21.5

฿ 1,242.00

FINGER COTS 1 Pack(s)

50 Pieces Per Package

40 Day(s) Conductive Thin C-2 18.5

฿ 1,242.00

FINGER COTS 1 Pack(s)

50 Pieces Per Package

40 Day(s) Conductive Thin C-3 15.5

฿ 1,242.00

FINGER COTS 1 Pack(s)

50 Pieces Per Package

40 Day(s) Conductive Thin C-4 13

Basic Specifications

  • Material
    Natural rubber / conductive carbon
  • Specifications
    Conductivity
  • Surface resistance value
    10^5 to 10^7 Ω / sq
  • Product detail type
    Conductive Thin 50 Pcs. included

Product Description

AS ONE Cleanroom Gloves Finger Cot (Made of Natural Rubber), Conductive Carbon Type, 50 Pcs. included

Part Number
7-058-01
7-058-02
7-058-03
7-058-04
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Model Number Internal diameter
(ømm)

฿ 1,242.00

FINGER COTS 1 Pack(s)

50 Pieces Per Package

40 Day(s) Conductive Thin C-1 21.5

฿ 1,242.00

FINGER COTS 1 Pack(s)

50 Pieces Per Package

40 Day(s) Conductive Thin C-2 18.5

฿ 1,242.00

FINGER COTS 1 Pack(s)

50 Pieces Per Package

40 Day(s) Conductive Thin C-3 15.5

฿ 1,242.00

FINGER COTS 1 Pack(s)

50 Pieces Per Package

40 Day(s) Conductive Thin C-4 13

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1