1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Micro Grinder G7 Max20000Rpm UG42A

CUTTING TOOL

Micro Grinder G7 Max20000Rpm UG42A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 24,923.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Speed r.p.m. (MAX) (rpm): 20000
・Torque (MAX) (N・cm): 6.4
・Weight (g): 220
・Accessories: φ2.35 (standard mounting), φ3.0mm collet chuck x 1 piece each, spanner, carbon brush for replacement, stand
・Model number: UG42A
・Product name: Motor hand pieces (torque type)
・Size (mm): φ28 x 157

 
Part Number
6-8174-13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 24,923.00

CUTTING TOOL 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Size (mm) ø 28×157 Accessories ⌀2.35 (standard installation), ⌀3.0 mm collet chuck x 1 each, spanner, replacement carbon brush, motor stand Weight (g) 220
Product name Motor hand-piece (torque type) Rotational Speed (MAX) 20000 min⁻¹ Torque (MAX) (N⋅cm) 6.4

Please check the type/dimensions/specifications of the part 6-8174-13 in the Micro Grinder G7 Max20000Rpm UG42A series.