(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compressor (Energy-saving type) (6-1040-01)

Compressor (Energy-saving type) (6-1040-01)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
6-1040-01 SALE
6-1040-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 122,010.00

฿ 100,475.24

Compressor 1 Piece(s) 40 Day(s)

฿ 163,979.00

฿ 135,036.71

COMPRESSOR 1 Piece(s) 40 Day(s)

Basic Specifications

  • Size(mm)
    380×380×550
  • Output
    0.40/0.40kW (50/60 Hz)
  • Weight(g)
    29.0
  • Noise level
    45 dB (A)
  • Return pressure
    0.6 MPa
  • Cable Length
    2 m (2P plug)
  • Oil Amount
    750 ml
  • Tank capacity(L)
    25
  • Power Supply
    100 V AC 5.2/5.7 A (50/60 Hz)
  • Maximum Pressure
    0.8 MPa (0.78 kgf/cm2)
  • Connection port
    PT1/4 (Male thread)
  • Displacement(l/min)
    50/60

Product Description

It achieves low vibration and low noise, and can be used for a wide range of applications such as general work equipment, analytical equipment, and medical equipment.

Part Number
6-1040-01 SALE
6-1040-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 122,010.00

฿ 100,475.24

Compressor 1 Piece(s) 40 Day(s)

฿ 163,979.00

฿ 135,036.71

COMPRESSOR 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1