(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flow Monitor (for Water) 8720 Series

Flow Monitor (for Water) 8720 Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,258.18 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
5-5687-01
5-5687-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Product Detail Type

฿ 1,752.00

JOINT/CONNECTOR/COOK 1 Piece(s) Same day Blue Blue

฿ 1,258.18

Joint / Connector / Cook 1 Piece(s) 31 Day(s) Red Red

Basic Specifications

  • Size(mm)
    88×40×15
  • Operating temperature range
    up to approx. 30°C
  • Weight(g)
    15
  • Connecting Tube Diameter
    ø 6 to 11mm
  • Materials
    Main unit: SAN (AS (acrylonitrile styrene) resin), feather: PP (polypropylene)

Product Description

[Features]
・ The blades start rotating at a flow rate of about 150 mL/min (For water)

Part Number
5-5687-01
5-5687-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Product Detail Type

฿ 1,752.00

JOINT/CONNECTOR/COOK 1 Piece(s) Same day Blue Blue

฿ 1,258.18

Joint / Connector / Cook 1 Piece(s) 31 Day(s) Red Red

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1