(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fluoropolymer Cord Seal Gasket, KS-6000 Series

Fluoropolymer Cord Seal Gasket, KS-6000 Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,319.27 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-5935-01
3-5935-03
3-5935-04
3-5935-05
3-5935-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)
Width
(mm)
Length
(mm)

฿ 2,319.27

EXPERIMENTMATERIALS/SHEET 1 Piece(s) 6 Day(s) 1.5 3 30000

฿ 3,327.00

EXPERIMENTMATERIALS/SHEET 1 Piece(s) 6 Day(s) 5 9 8000

฿ 3,873.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 40 Day(s) 6 12 5000

฿ 4,272.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 40 Day(s) 6 16 5000

฿ 6,105.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 40 Day(s) 6 20 5000

Basic Specifications

  • Materials
    PTFE (tetrafluoroethylene)
  • Operating temperature(℃)
    -240 to +260
  • Pressure
    Liquid: 50 kgf/cm2 (4.9 MPa); gas: 20 kgf/cm2 (1.96 MPa)

Product Description

[Features]
·A marshmallow-shaped seal gasket specially processed from fluoropolymer
·Excellent in workability with single-sided adhesive tape

Part Number
3-5935-01
3-5935-03
3-5935-04
3-5935-05
3-5935-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)
Width
(mm)
Length
(mm)

฿ 2,319.27

EXPERIMENTMATERIALS/SHEET 1 Piece(s) 6 Day(s) 1.5 3 30000

฿ 3,327.00

EXPERIMENTMATERIALS/SHEET 1 Piece(s) 6 Day(s) 5 9 8000

฿ 3,873.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 40 Day(s) 6 12 5000

฿ 4,272.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 40 Day(s) 6 16 5000

฿ 6,105.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 40 Day(s) 6 20 5000

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1