(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fluoropolymer Film (PTFE)

Fluoropolymer Film (PTFE)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,052.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-5594-01
3-5594-02
3-5594-03
3-5594-04
3-5594-05
3-5594-06 SALE
3-5594-07 SALE
3-5594-08 SALE
3-5594-09 SALE
3-5595-01
3-5595-02
3-5595-03
3-5595-04
3-5595-05
3-5595-06 SALE
3-5595-07 SALE
3-5595-08 SALE
3-5595-09 SALE
3-5596-01
3-5596-02 SALE
3-5596-03 SALE
3-5596-04 SALE
3-5596-05 SALE
3-5596-06 SALE
3-5596-07 SALE
3-5596-08 SALE
3-5596-09 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Type Material Width
(mm)
Length
(mm)
Thickness
(mm)
Details Type Size
(mm)
Thickness
(mm)
Melting Point Water Vapor Barrier / Permeation Amount (t 0.1 mm) Quantity Quantity

฿ 4,052.00

EXPERIMENT MATERIALS/SHEET 1 Pack(s)

10 Pieces Per Package

40 Day(s) - - - - - - A4 size (210 × 297) 0.05 327°C ○/1 g/m2 · d 1 bag (10 pcs. included) -

฿ 5,065.00

EXPERIMENT MATERIALS/SHEET 1 Pack(s)

10 Pieces Per Package

40 Day(s) - - - - - - A4 size (210 × 297) 0.08 327°C ○/1 g/m2 · d 1 bag (10 pcs. included) -

฿ 6,355.00

EXPERIMENT MATERIALS/SHEET 1 Pack(s)

10 Pieces Per Package

40 Day(s) - - - - - - A4 size (210 × 297) 0.1 327°C ○/1 g/m2 · d 1 bag (10 pcs. included) -

฿ 8,638.00

EXPERIMENT MATERIALS/SHEET 1 Pack(s)

10 Pieces Per Package

40 Day(s) - - - - - - A4 size (210 × 297) 0.2 327°C ○/1 g/m2 · d 1 bag (10 pcs. included) -

฿ 9,730.00

EXPERIMENT MATERIALS/SHEET 1 Pack(s)

10 Pieces Per Package

40 Day(s) - - - - - - A4 size (210 × 297) 0.3 327°C ○/1 g/m2 · d 1 bag (10 pcs. included) -

฿ 12,708.00

฿ 10,166.40

EXPERIMENT MATERIALS/SHEET 1 Pack(s)

10 Pieces Per Package

40 Day(s) - - - - - - A4 size (210 × 297) 0.4 327°C ○/1 g/m2 · d 1 bag (10 pcs. included) -

฿ 14,495.00

฿ 11,596.00

EXPERIMENT MATERIALS/SHEET 1 Pack(s)

10 Pieces Per Package

40 Day(s) - - - - - - A4 size (210 × 297) 0.5 327°C ○/1 g/m2 · d 1 bag (10 pcs. included) -

฿ 22,835.00

฿ 18,268.00

EXPERIMENT MATERIALS/SHEET 1 Pack(s)

10 Pieces Per Package

40 Day(s) - - - - - - A4 size (210 × 297) 0.8 327°C ○/1 g/m2 · d 1 bag (10 pcs. included) -

฿ 22,835.00

฿ 18,268.00

EXPERIMENT MATERIALS/SHEET 1 Pack(s)

10 Pieces Per Package

40 Day(s) - - - - - - A4 size (210 × 297) 1 327°C ○/1 g/m2 · d 1 bag (10 pcs. included) -

฿ 4,052.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - - - - - - 1000×1m 0.05 327°C ○/1 g/m2 · d 1 Roll -

฿ 5,065.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - - - - - - 1000×1m 0.08 327°C ○/1 g/m2 · d 1 Roll -

฿ 6,355.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - - - - - - 1000×1m 0.1 327°C ○/1 g/m2 · d 1 Roll -

฿ 8,638.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - - - - - - 1000×1m 0.2 327°C ○/1 g/m2 · d 1 Roll -

฿ 9,730.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - - - - - - 1000×1m 0.3 327°C ○/1 g/m2 · d 1 Roll -

฿ 12,708.00

฿ 10,166.40

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - - - - - - 1000×1m 0.4 327°C ○/1 g/m2 · d 1 Roll -

฿ 14,495.00

฿ 11,596.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - - - - - - 1000×1m 0.5 327°C ○/1 g/m2 · d 1 Roll -

฿ 22,835.00

฿ 18,268.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) Sheet Fluororesin 1000 1000 0.8 film - - 327℃ ○/1g/m2・d - 1 Roll

฿ 22,835.00

฿ 18,268.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) Sheet Fluororesin 1000 1000 1 film - - 327℃ ○/1g/m2・d - 1 Roll

฿ 10,723.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - - - - - - 1000×10m 0.05 327°C ○/1 g/m2 · d 1 Roll -

฿ 15,488.00

฿ 12,390.40

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) Sheet Fluororesin 1000 10000 0.08 film - - 327℃ ○/1g/m2・d - 1 Roll

฿ 18,667.00

฿ 14,933.60

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) Sheet Fluororesin 1000 10000 0.1 film - - 327℃ ○/1g/m2・d - 1 Roll

฿ 35,742.00

฿ 28,593.60

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) Sheet Fluororesin 1000 10000 0.2 film - - 327℃ ○/1g/m2・d - 1 Roll

฿ 53,613.00

฿ 42,890.40

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) Sheet Fluororesin 1000 10000 0.3 film - - 327℃ ○/1g/m2・d - 1 Roll

฿ 71,087.00

฿ 53,315.25

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) Sheet Fluororesin 1000 10000 0.4 film - - 327℃ ○/1g/m2・d - 1 Roll

฿ 74,889.00

฿ 65,527.88

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) Sheet Fluororesin 1000 10000 0.5 film - - 327℃ ○/1g/m2・d - 1 Roll

฿ 126,800.00

฿ 104,419.80

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) Sheet Fluororesin 1000 10000 0.8 film - - 327℃ ○/1g/m2・d - 1 Roll

฿ 135,310.00

฿ 111,427.79

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) Sheet Fluororesin 1000 10000 1 film - - 327℃ ○/1g/m2・d - 1 Roll

Basic Specifications

  • Operating temperature(℃)
    Continuous: 260
  • Heat Resistance
  • Chemical Resistance
  • Mechanical Strength
  • Weather Resistance
  • Non-Adhesiveness
  • Water Resistant Contact Angle
    114°
  • Transparency
  • Flame Retardant
    94V-0

Product Description

PTFE fluororesin film.
Excellent heat resistance (continuous use temperature 260°C), chemical resistance, weather resistance, and non-adhesiveness.
Ideal for coil insulation and semiconductor processing.

Part Number
3-5594-01
3-5594-02
3-5594-03
3-5594-04
3-5594-05
3-5594-06 SALE
3-5594-07 SALE
3-5594-08 SALE
3-5594-09 SALE
3-5595-01
3-5595-02
3-5595-03
3-5595-04
3-5595-05
3-5595-06 SALE
3-5595-07 SALE
3-5595-08 SALE
3-5595-09 SALE
3-5596-01
3-5596-02 SALE
3-5596-03 SALE
3-5596-04 SALE
3-5596-05 SALE
3-5596-06 SALE
3-5596-07 SALE
3-5596-08 SALE
3-5596-09 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Type Material Width
(mm)
Length
(mm)
Thickness
(mm)
Details Type Size
(mm)
Thickness
(mm)
Melting Point Water Vapor Barrier / Permeation Amount (t 0.1 mm) Quantity Quantity

฿ 4,052.00

EXPERIMENT MATERIALS/SHEET 1 Pack(s)

10 Pieces Per Package

40 Day(s) - - - - - - A4 size (210 × 297) 0.05 327°C ○/1 g/m2 · d 1 bag (10 pcs. included) -

฿ 5,065.00

EXPERIMENT MATERIALS/SHEET 1 Pack(s)

10 Pieces Per Package

40 Day(s) - - - - - - A4 size (210 × 297) 0.08 327°C ○/1 g/m2 · d 1 bag (10 pcs. included) -

฿ 6,355.00

EXPERIMENT MATERIALS/SHEET 1 Pack(s)

10 Pieces Per Package

40 Day(s) - - - - - - A4 size (210 × 297) 0.1 327°C ○/1 g/m2 · d 1 bag (10 pcs. included) -

฿ 8,638.00

EXPERIMENT MATERIALS/SHEET 1 Pack(s)

10 Pieces Per Package

40 Day(s) - - - - - - A4 size (210 × 297) 0.2 327°C ○/1 g/m2 · d 1 bag (10 pcs. included) -

฿ 9,730.00

EXPERIMENT MATERIALS/SHEET 1 Pack(s)

10 Pieces Per Package

40 Day(s) - - - - - - A4 size (210 × 297) 0.3 327°C ○/1 g/m2 · d 1 bag (10 pcs. included) -

฿ 12,708.00

฿ 10,166.40

EXPERIMENT MATERIALS/SHEET 1 Pack(s)

10 Pieces Per Package

40 Day(s) - - - - - - A4 size (210 × 297) 0.4 327°C ○/1 g/m2 · d 1 bag (10 pcs. included) -

฿ 14,495.00

฿ 11,596.00

EXPERIMENT MATERIALS/SHEET 1 Pack(s)

10 Pieces Per Package

40 Day(s) - - - - - - A4 size (210 × 297) 0.5 327°C ○/1 g/m2 · d 1 bag (10 pcs. included) -

฿ 22,835.00

฿ 18,268.00

EXPERIMENT MATERIALS/SHEET 1 Pack(s)

10 Pieces Per Package

40 Day(s) - - - - - - A4 size (210 × 297) 0.8 327°C ○/1 g/m2 · d 1 bag (10 pcs. included) -

฿ 22,835.00

฿ 18,268.00

EXPERIMENT MATERIALS/SHEET 1 Pack(s)

10 Pieces Per Package

40 Day(s) - - - - - - A4 size (210 × 297) 1 327°C ○/1 g/m2 · d 1 bag (10 pcs. included) -

฿ 4,052.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - - - - - - 1000×1m 0.05 327°C ○/1 g/m2 · d 1 Roll -

฿ 5,065.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - - - - - - 1000×1m 0.08 327°C ○/1 g/m2 · d 1 Roll -

฿ 6,355.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - - - - - - 1000×1m 0.1 327°C ○/1 g/m2 · d 1 Roll -

฿ 8,638.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - - - - - - 1000×1m 0.2 327°C ○/1 g/m2 · d 1 Roll -

฿ 9,730.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - - - - - - 1000×1m 0.3 327°C ○/1 g/m2 · d 1 Roll -

฿ 12,708.00

฿ 10,166.40

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - - - - - - 1000×1m 0.4 327°C ○/1 g/m2 · d 1 Roll -

฿ 14,495.00

฿ 11,596.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - - - - - - 1000×1m 0.5 327°C ○/1 g/m2 · d 1 Roll -

฿ 22,835.00

฿ 18,268.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) Sheet Fluororesin 1000 1000 0.8 film - - 327℃ ○/1g/m2・d - 1 Roll

฿ 22,835.00

฿ 18,268.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) Sheet Fluororesin 1000 1000 1 film - - 327℃ ○/1g/m2・d - 1 Roll

฿ 10,723.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - - - - - - 1000×10m 0.05 327°C ○/1 g/m2 · d 1 Roll -

฿ 15,488.00

฿ 12,390.40

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) Sheet Fluororesin 1000 10000 0.08 film - - 327℃ ○/1g/m2・d - 1 Roll

฿ 18,667.00

฿ 14,933.60

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) Sheet Fluororesin 1000 10000 0.1 film - - 327℃ ○/1g/m2・d - 1 Roll

฿ 35,742.00

฿ 28,593.60

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) Sheet Fluororesin 1000 10000 0.2 film - - 327℃ ○/1g/m2・d - 1 Roll

฿ 53,613.00

฿ 42,890.40

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) Sheet Fluororesin 1000 10000 0.3 film - - 327℃ ○/1g/m2・d - 1 Roll

฿ 71,087.00

฿ 53,315.25

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) Sheet Fluororesin 1000 10000 0.4 film - - 327℃ ○/1g/m2・d - 1 Roll

฿ 74,889.00

฿ 65,527.88

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) Sheet Fluororesin 1000 10000 0.5 film - - 327℃ ○/1g/m2・d - 1 Roll

฿ 126,800.00

฿ 104,419.80

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) Sheet Fluororesin 1000 10000 0.8 film - - 327℃ ○/1g/m2・d - 1 Roll

฿ 135,310.00

฿ 111,427.79

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) Sheet Fluororesin 1000 10000 1 film - - 327℃ ○/1g/m2・d - 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1