- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Fluororesin film adhesive tape AGF-102/Centerless
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Product Code |
Tape Width (mm) |
|
฿ 2,780.00
|
TAPE/PAPER/POLYETHYLENE BAG
|
1 Piece(s)
|
|
19 Day(s)
|
0.13×38 |
38 |
|
฿ 3,178.00
|
TAPE/PAPER/POLYETHYLENE BAG
|
1 Piece(s)
|
|
19 Day(s)
|
0.13×50 |
50 |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Beige
-
- Operating Temperature Range(°C)
- -60 to 200°C
-
- Specifications
- centerless
-
- Tensile strength
- 380N/25mm
-
- Tape thickness(mm)
- 0.13
-
- Characteristic
- Insulated, Chemical Resistant
-
- Adhesive
- Silicone-based
-
- Adhesive strength
- 9N/25mm
-
- Tape length(m)
- 10
-
- Minimum Operating Temperature(°C)
- -51 to -100
-
- Base Material
- Fluoropolymer impregnated glass cloth
-
- Maximum Operating Temperature(°C)
- 151 to 200
-
- Color detail
- beige
-
- Detailed Specifications 1
- Uncoated area: 20 mm
Product Description
[Features]
·The center of the adhesive surface is left uncoated, so the glue will not melt due to high temperatures.
·For use in heat sealing machines. The heater is less likely to get dirty as the adhesive does not come into direct contact with the heater.
·It has excellent electrical insulation and dimensional stability.
[Product Specifications]
·Materials: Base material: PTFE (polytetrafluoroethylene) and glass cloth, adhesive: silicone-based
·Adhesive Strength: 9 N/25 mm
·Tensile Strength: 380 N/25 mm
·Operating temperature range: -60 to +200°C
·Thickness: 0.13 mm
·Uncoated area: 20 mm
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Product Code |
Tape Width (mm) |
|
฿ 2,780.00
|
TAPE/PAPER/POLYETHYLENE BAG
|
1 Piece(s)
|
|
19 Day(s)
|
0.13×38 |
38 |
|
฿ 3,178.00
|
TAPE/PAPER/POLYETHYLENE BAG
|
1 Piece(s)
|
|
19 Day(s)
|
0.13×50 |
50 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?