(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-5262-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 39,383.00 ฿ 31,506.40 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: CX10A-NA-3
・Size (mm): 90 x 40 x 86.8
・Weight (g): Approximately 460
・Target fluid: Water, water soluble coolant liquid
・Flow rate: 0.0 - 15L/min
・Accuracy: +/- 2%FS
・Accuracy guaranteed range: 0.5 - 15L/min
・Pressure resistance: 2MPa
・Used pressure: 1MPa
・Power supply: 24VDC +/- 10%
・Connection shape: Rc3/8
・Accessories: Body connector connection cable 3m
Part Number |
---|
3-5262-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 39,383.00 ฿ 31,506.40 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?