(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Porous Carbon CNovel (R)

Porous Carbon CNovel (R)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 3-3119-01

  • Capacity(g)
    100
Part Number
3-3119-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 29,123.00

฿ 23,298.40

MATERIAL2 1 Piece(s) 19 Day(s)

Basic Specifications

  • Capacity(g)
    100

Product Description

[Features]
·It has excellent diffusibility utilizing interconnected pores to excellent in-particle diffusion of substances.
·There are many mesopores (indicating pores of 2 to 50 nm) in the structure, and it is featured by a structure called "interconnected pores" in which the mesopores are connected to each other.

Specifications of 3-3119-01

  • Capacity(g)
    100
Part Number
3-3119-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 29,123.00

฿ 23,298.40

MATERIAL2 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1