(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-3094-14 |
3-3094-15 |
3-3094-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Dimensional Tolerance (Thickness / Outer Diameter) (mm) |
---|---|---|---|---|---|---|---|
฿ 56,842.00 ฿ 45,473.60 |
MATERIAL2 | 1 Piece(s) | 40 Day(s) | 250×250×10 | +0.20 to +1.10 | ||
฿ 77,441.00 ฿ 67,760.88 |
MATERIAL2 | 1 Piece(s) | 40 Day(s) | 250×250×16 | +0.30 to +1.50 | ||
฿ 96,590.00 ฿ 84,516.25 |
MATERIAL2 | 1 Piece(s) | 40 Day(s) | 250×250×20 | +0.30 to +1.50 |
[Features]
·The 30% glass fiber addition grade has electrical insulation and is excellent in chemical resistance, radiation resistance, abrasion resistance, and sliding characteristics.
·The sliding grade is PEEK resin filled with carbon fiber, PTFE, and graphite, and has excellent sliding characteristics in a high temperature environment.
·The 30% carbon fiber addition grade does not have electrical insulation, but it is extremely tough and high stiffness, and has excellent chemical resistance, radiation resistance, abrasion resistance, and sliding characteristics.
Part Number |
---|
3-3094-14 |
3-3094-15 |
3-3094-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Dimensional Tolerance (Thickness / Outer Diameter) (mm) |
---|---|---|---|---|---|---|---|
฿ 56,842.00 ฿ 45,473.60 |
MATERIAL2 | 1 Piece(s) | 40 Day(s) | 250×250×10 | +0.20 to +1.10 | ||
฿ 77,441.00 ฿ 67,760.88 |
MATERIAL2 | 1 Piece(s) | 40 Day(s) | 250×250×16 | +0.30 to +1.50 | ||
฿ 96,590.00 ฿ 84,516.25 |
MATERIAL2 | 1 Piece(s) | 40 Day(s) | 250×250×20 | +0.30 to +1.50 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?