(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

PEEK Resin Cylindrical Rod (Sliding Grade With 10% PTFE), TECAPEEK TF10 Series

PEEK Resin Cylindrical Rod (Sliding Grade With 10% PTFE), TECAPEEK TF10 Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 20,205.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-3090-01 SALE
3-3090-02 SALE
3-3090-03 SALE
3-3090-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter
(φ mm)
Tolerance of the Outer Diameter Dimension (mm)

฿ 20,205.00

฿ 16,164.00

MATERIAL2 1 Piece(s) 19 Day(s) ø 20 +0.20 to +0.80

฿ 42,595.00

฿ 34,076.00

MATERIAL2 1 Piece(s) 19 Day(s) ø 30 +0.20 to +1.00

฿ 76,698.00

฿ 57,523.50

MATERIAL2 1 Piece(s) 19 Day(s) ø 40 +0.20 to +1.20

฿ 149,991.00

฿ 123,517.59

MATERIAL2 1 Piece(s) 19 Day(s) ø 60 +0.30 to +1.60

Basic Specifications

  • Heat Resistant Temperature(°C)
    260 (Reference)
  • Materials
    PEEK
  • Length(mm)
    1000
  • Relevant Regulations
    Plastic Implementation Measure EU 10/2011, FDA, the Food Sanitation Act of Japan

Product Description

[Features]
·It is a sliding grade specification with 10% PTFE (fluoropolymer) added to PEEK resin.
·It is a blue color that can be easily identified even if it is mixed with food.

Part Number
3-3090-01 SALE
3-3090-02 SALE
3-3090-03 SALE
3-3090-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter
(φ mm)
Tolerance of the Outer Diameter Dimension (mm)

฿ 20,205.00

฿ 16,164.00

MATERIAL2 1 Piece(s) 19 Day(s) ø 20 +0.20 to +0.80

฿ 42,595.00

฿ 34,076.00

MATERIAL2 1 Piece(s) 19 Day(s) ø 30 +0.20 to +1.00

฿ 76,698.00

฿ 57,523.50

MATERIAL2 1 Piece(s) 19 Day(s) ø 40 +0.20 to +1.20

฿ 149,991.00

฿ 123,517.59

MATERIAL2 1 Piece(s) 19 Day(s) ø 60 +0.30 to +1.60

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1