(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PTFE impregnated glass fabric sheet

PTFE impregnated glass fabric sheet

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,535.96 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-2543-01
3-2543-02
3-2543-03
3-2543-04
3-2543-05
3-2543-06
3-2543-07
3-2543-08
3-2543-09
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Operating temperature
(℃)
Thickness
(mm)
Specifications

฿ 5,535.96

MATERIAL2 1 Piece(s) 17 Day(s) -150 to +260 0.08 Standard type

฿ 6,953.77

MATERIAL2 1 Piece(s) 17 Day(s) -150 to +260 0.13 Standard type

฿ 7,751.28

MATERIAL2 1 Piece(s) 17 Day(s) -150 to +260 0.23 Standard type

฿ 5,535.96

MATERIAL2 1 Piece(s) 17 Day(s) -150 to +260 0.08 Antistatic type

฿ 8,194.34

MATERIAL2 1 Piece(s) 17 Day(s) -150 to +260 0.13 Antistatic type

฿ 8,637.41

MATERIAL2 1 Piece(s) 15 Day(s) -150 to +260 0.23 Antistatic type

฿ 8,991.86

MATERIAL2 1 Piece(s) 17 Day(s) -55 to +200 0.125 Adhesive type

฿ 9,789.37

MATERIAL2 1 Piece(s) 20 Day(s) -55 to +200 0.175 Adhesive type

฿ 11,295.79

MATERIAL2 1 Piece(s) 17 Day(s) -55 to +200 0.3 Adhesive type

Basic Specifications

  • Standard Size (Maximum Length)(m)
    10
  • Width(mm)
    1000

Product Description

[Features]
·It has excellent non-adhesiveness, chemical resistance, and heat resistance.
·It is a flexible sheet that slides well and is non-toxic, so it is used in various production lines.
·The adhesive type is a sheet with a pressure-sensitive adhesive on the back of the standard type (with release paper).

Part Number
3-2543-01
3-2543-02
3-2543-03
3-2543-04
3-2543-05
3-2543-06
3-2543-07
3-2543-08
3-2543-09
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Operating temperature
(℃)
Thickness
(mm)
Specifications

฿ 5,535.96

MATERIAL2 1 Piece(s) 17 Day(s) -150 to +260 0.08 Standard type

฿ 6,953.77

MATERIAL2 1 Piece(s) 17 Day(s) -150 to +260 0.13 Standard type

฿ 7,751.28

MATERIAL2 1 Piece(s) 17 Day(s) -150 to +260 0.23 Standard type

฿ 5,535.96

MATERIAL2 1 Piece(s) 17 Day(s) -150 to +260 0.08 Antistatic type

฿ 8,194.34

MATERIAL2 1 Piece(s) 17 Day(s) -150 to +260 0.13 Antistatic type

฿ 8,637.41

MATERIAL2 1 Piece(s) 15 Day(s) -150 to +260 0.23 Antistatic type

฿ 8,991.86

MATERIAL2 1 Piece(s) 17 Day(s) -55 to +200 0.125 Adhesive type

฿ 9,789.37

MATERIAL2 1 Piece(s) 20 Day(s) -55 to +200 0.175 Adhesive type

฿ 11,295.79

MATERIAL2 1 Piece(s) 17 Day(s) -55 to +200 0.3 Adhesive type

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1