(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-2533-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 4,680.00 |
MATERIAL2 | 1 Piece(s) | Same day |
[Features]
・ Acrylic resin plate that cuts specific UV wavelengths
[Specifications/Notes]
·Size (mm): 500 × 500 × 2.5
·Cut Wavelength: 400 nm or less
·Materials: acrylic (UV cut specification)
·Dimensional Tolerance: Length/width/±3 mm, thickness/±0.3 mm
·UV transmittance: 0.01% or less
Part Number |
---|
3-2533-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 4,680.00 |
MATERIAL2 | 1 Piece(s) | Same day |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?