(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low Outgassing Fluoroelastomer Foam (Fluoro Flex)

Low Outgassing Fluoroelastomer Foam (Fluoro Flex)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 7,942.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-2468-01
3-2468-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product detail type

฿ 7,942.00

MATERIAL2 1 Piece(s) 19 Day(s) 400×500×2 400×500×2

฿ 10,922.00

MATERIAL2 1 Piece(s) 19 Day(s) 400×500×3 400×500×3

Basic Specifications

  • Maximum operating temperature
    200℃
  • Material
    Fluoroelastomer

Product Description

[Features]
·It has excellent chemical resistance, heat resistance, flexibility, and elasticity, and can be used as a heat insulating material and a sealing material.
·Since it does not generate siloxane gas and emits less gas, it can be used as a substitute component for silicone rubber foam.

Part Number
3-2468-01
3-2468-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product detail type

฿ 7,942.00

MATERIAL2 1 Piece(s) 19 Day(s) 400×500×2 400×500×2

฿ 10,922.00

MATERIAL2 1 Piece(s) 19 Day(s) 400×500×3 400×500×3

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1