(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-2358-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 19,237.00 ฿ 15,389.60 |
MATERIAL2 | 1 Piece(s) | 19 Day(s) |
[Features]
· Features characteristics equivalent to PTFE, and also enables thermofusion molding.
· Various types of welding are also possible.
[Product Specifications]
· Model number: PFA-φ35
· Size (mm): φ35 X 300
· Quantity: 1 pc
· Material: PFA (Fluororesin)
· Maximum operating temperature: 260°C
· * Cutting is possible according to your desired shape (prepare a drawing, etc. with specified dimensions when requesting).
Part Number |
---|
3-2358-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 19,237.00 ฿ 15,389.60 |
MATERIAL2 | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?