(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ferrite magnet (square type) FK series【3-10 Pieces Per Package】 (3-2200-35)

Ferrite magnet (square type) FK series (3-2200-35)

You can add up to 6 items to the comparison list.

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-2200-01
3-2200-35
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 358.00

MATERIAL2 1 Pack(s)

10 Pieces Per Package

19 Day(s)

฿ 5,907.00

MATERIAL2 1 Pack(s)

3 Pieces Per Package

19 Day(s)

Basic Specifications

  • Surface Magnetic Flux Density(mT)
    140
  • Size(mm)
    150×100×25.4
  • Quantity
    1 Set (3 pcs. included)

Product Description

[Product Specifications]
·Ferrite magnet (square type) FK series.
·Ferrite magnets are available in a variety of sizes.

Part Number
3-2200-01
3-2200-35
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 358.00

MATERIAL2 1 Pack(s)

10 Pieces Per Package

19 Day(s)

฿ 5,907.00

MATERIAL2 1 Pack(s)

3 Pieces Per Package

19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1