(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-2191-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,940.00 |
MATERIAL2 | 1 Piece(s) | 19 Day(s) |
[Features]
· Can be written on using permanent markers.
· Can be cut easily using scissors, cutters, etc.
[Product Specifications]
· Model number: 004015-00010
· Specification: Matte CR Black
· Isotropic (Single-Sided Magnetization)
· Size : 1020 X 0.8 X 1000 mm
· Surface Magnetic Flux Density: 32 mT or more
· * Specify a color using the color code chart when ordering.
Part Number |
---|
3-2191-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,940.00 |
MATERIAL2 | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?