(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetacky (Magnet sheet)

Magnetacky (Magnet sheet)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,608.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-2190-01
3-2190-02
3-2190-03
3-2190-04
3-2190-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Surface Magnetic Flux Density
(mT)
Thickness
(mm)

฿ 5,608.00

MATERIAL2 1 Piece(s) 19 Day(s) 38 or More 0.8

฿ 6,718.00

MATERIAL2 1 Piece(s) 19 Day(s) 44 or more 1

฿ 7,970.00

MATERIAL2 1 Piece(s) 19 Day(s) 49 and above 1.2

฿ 10,055.00

MATERIAL2 1 Piece(s) 19 Day(s) 51 or more 1.6

฿ 12,418.00

MATERIAL2 1 Piece(s) 19 Day(s) 53 and above 2

Basic Specifications

  • Width(mm)
    100
  • Length(mm)
    10000
  • Quantity
    1 Roll
  • Specifications
    With isotropic glue (Single-sided magnetization)

Product Description

[Features]
·This is a magnetic sheet with a strong adhesive applied to the non-magnetic surface.
·Uses a strong acrylic adhesive

Part Number
3-2190-01
3-2190-02
3-2190-03
3-2190-04
3-2190-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Surface Magnetic Flux Density
(mT)
Thickness
(mm)

฿ 5,608.00

MATERIAL2 1 Piece(s) 19 Day(s) 38 or More 0.8

฿ 6,718.00

MATERIAL2 1 Piece(s) 19 Day(s) 44 or more 1

฿ 7,970.00

MATERIAL2 1 Piece(s) 19 Day(s) 49 and above 1.2

฿ 10,055.00

MATERIAL2 1 Piece(s) 19 Day(s) 51 or more 1.6

฿ 12,418.00

MATERIAL2 1 Piece(s) 19 Day(s) 53 and above 2

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1