(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-1813-31 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,248.32 |
COTTON SCRUBBING CLOTHS | 1 Piece(s) | Same day |
【Product Specifications】
・Model number: W0221
・Material specifications: New product
・Color: White
・Quantity: 2kg
・Material: Cotton, chemical fiber
・Material specifications: Waste material from fabric factories (cotton rate 100%), unused white stretching knitted fabric
・Size: Approximately 30 - 50cm square
・Quantity (per 2kg): Approximately 40 sheets - 60 sheets
Part Number |
---|
3-1813-31 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,248.32 |
COTTON SCRUBBING CLOTHS | 1 Piece(s) | Same day |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?