(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Combined Gas Measuring Instrument MD-620E

Combined Gas Measuring Instrument MD-620E

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 2-9962-01

  • Alarm Method
    LED lamp, LCD display, buzzer alarm
  • Size(mm)
    78×50×200
  • Measurements
    Oxygen / flammable gas
  • Part number
    MD-620E
  • Alarm accuracy
    Oxygen: ±0.5 vol% of alarm set value 18.0 vol%; flammable gas in the atmosphere: ±10%LEL
  • Weight(g)
    Approx. 550 (including batteries)
  • Gas to Be Measured
    Oxygen, flammable gas in the atmosphere
  • Measurement range
    Oxygen: 0.0 to 50.0 vol; flammable gas in the atmosphere: 0 to 100% LEL (*%LEL = flammable gas concentration (%) ÷ explosive limit (%) × 100)
  • Standard accessories
    Sampling hose with float (5c), leather case, carrying case
  • Main body size(mm)
    78×50×200
  • Power Supply
    AA alkaline dry cell battery (LR6) × 3 pcs.
Part Number
2-9962-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 90,746.00

฿ 79,402.75

GAS MONITOR 1 Piece(s) 19 Day(s)

Basic Specifications

  • Alarm Method
    LED lamp, LCD display, buzzer alarm
  • Size(mm)
    78×50×200
  • Measurements
    Oxygen / flammable gas
  • Part number
    MD-620E
  • Alarm accuracy
    Oxygen: ±0.5 vol% of alarm set value 18.0 vol%; flammable gas in the atmosphere: ±10%LEL
  • Weight(g)
    Approx. 550 (including batteries)
  • Gas to Be Measured
    Oxygen, flammable gas in the atmosphere
  • Measurement range
    Oxygen: 0.0 to 50.0 vol; flammable gas in the atmosphere: 0 to 100% LEL (*%LEL = flammable gas concentration (%) ÷ explosive limit (%) × 100)
  • Standard accessories
    Sampling hose with float (5c), leather case, carrying case
  • Main body size(mm)
    78×50×200
  • Power Supply
    AA alkaline dry cell battery (LR6) × 3 pcs.

Specifications of 2-9962-01

  • Alarm Method
    LED lamp, LCD display, buzzer alarm
  • Size(mm)
    78×50×200
  • Measurements
    Oxygen / flammable gas
  • Part number
    MD-620E
  • Alarm accuracy
    Oxygen: ±0.5 vol% of alarm set value 18.0 vol%; flammable gas in the atmosphere: ±10%LEL
  • Weight(g)
    Approx. 550 (including batteries)
  • Gas to Be Measured
    Oxygen, flammable gas in the atmosphere
  • Measurement range
    Oxygen: 0.0 to 50.0 vol; flammable gas in the atmosphere: 0 to 100% LEL (*%LEL = flammable gas concentration (%) ÷ explosive limit (%) × 100)
  • Standard accessories
    Sampling hose with float (5c), leather case, carrying case
  • Main body size(mm)
    78×50×200
  • Power Supply
    AA alkaline dry cell battery (LR6) × 3 pcs.
Part Number
2-9962-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 90,746.00

฿ 79,402.75

GAS MONITOR 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1