(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-9510-01 |
2-9510-02 |
2-9510-03 |
2-9510-04 |
2-9510-05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Intake port size | Weight (g) |
Ultimate vacuum | Product detail type | Power Supply | Ventilation Volume (L/min) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 86,321.00 ฿ 75,530.88 |
VACUUM-RELATED PRODUCTS | 1 Piece(s) | 40 Day(s) | 330×170×152 | 3/8 inch | 10300 | 200 Pa | 8/9.6(130/160) | Single-phase 100 V, 50/60 Hz | 130/160 (50/60 Hz) | ||
฿ 101,271.00 ฿ 88,612.13 |
VACUUM-RELATED PRODUCTS | 1 Piece(s) | 40 Day(s) | 422×212×234 | 3/4 inch | 19000 | 200 Pa | 10/12(170/200) | Single-phase 100 V, 50/60 Hz | 170/200 (50/60 Hz) | ||
฿ 121,526.00 ฿ 100,076.66 |
VACUUM-RELATED PRODUCTS | 1 Piece(s) | 40 Day(s) | 422×212×234 | 3/4 inch | 19000 | 200 Pa | 16/19(270/320) | Single-phase 100 V, 50/60 Hz | 270/320 (50/60 Hz) | ||
฿ 151,906.00 ฿ 125,094.59 |
VACUUM-RELATED PRODUCTS | 1 Piece(s) | 40 Day(s) | 597×284×270 | 3/4 inch | 34000 | 200 Pa | 25/30(420/500) | Three-phase 200 V | 420/500 (50/60 Hz) | ||
฿ 188,074.00 ฿ 154,878.94 |
VACUUM-RELATED PRODUCTS | 1 Piece(s) | 40 Day(s) | 625×284×270 | 1/4 inch | 38000 | 20 Pa | 40/48(670/800) | Three-phase 200 V | 670/800 (50/60 Hz) |
[Features]
·A high-performance oil mist filter is built-in as standard and open air is possible (cleanroom class about 10,000).
·It has a structure that is resistant to exhaust of condensable gas such as water vapor.
Part Number |
---|
2-9510-01 |
2-9510-02 |
2-9510-03 |
2-9510-04 |
2-9510-05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Intake port size | Weight (g) |
Ultimate vacuum | Product detail type | Power Supply | Ventilation Volume (L/min) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 86,321.00 ฿ 75,530.88 |
VACUUM-RELATED PRODUCTS | 1 Piece(s) | 40 Day(s) | 330×170×152 | 3/8 inch | 10300 | 200 Pa | 8/9.6(130/160) | Single-phase 100 V, 50/60 Hz | 130/160 (50/60 Hz) | ||
฿ 101,271.00 ฿ 88,612.13 |
VACUUM-RELATED PRODUCTS | 1 Piece(s) | 40 Day(s) | 422×212×234 | 3/4 inch | 19000 | 200 Pa | 10/12(170/200) | Single-phase 100 V, 50/60 Hz | 170/200 (50/60 Hz) | ||
฿ 121,526.00 ฿ 100,076.66 |
VACUUM-RELATED PRODUCTS | 1 Piece(s) | 40 Day(s) | 422×212×234 | 3/4 inch | 19000 | 200 Pa | 16/19(270/320) | Single-phase 100 V, 50/60 Hz | 270/320 (50/60 Hz) | ||
฿ 151,906.00 ฿ 125,094.59 |
VACUUM-RELATED PRODUCTS | 1 Piece(s) | 40 Day(s) | 597×284×270 | 3/4 inch | 34000 | 200 Pa | 25/30(420/500) | Three-phase 200 V | 420/500 (50/60 Hz) | ||
฿ 188,074.00 ฿ 154,878.94 |
VACUUM-RELATED PRODUCTS | 1 Piece(s) | 40 Day(s) | 625×284×270 | 1/4 inch | 38000 | 20 Pa | 40/48(670/800) | Three-phase 200 V | 670/800 (50/60 Hz) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?