(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
2-8990-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 10,910.00 |
PH METER & CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: 080540-23
・Body
・Measurement range: Residual chlorine/0.05, 0.1, 0.2, 0.3, 0.4, 0.5, 0.6, 0.8, 1.0, 1.3, 1.5, 2.0mg/L, pH/5.8/6.0/6.2/6.4/6.6/6.8/7.0 (BTB), 7.2/7.4/7.6/7.8/8.0/8.2/8.4 (PR)
・Size: 67 x 37 x 156mm
・Weight: Approx 1kg
・Set content: Body (residual chlorine,pH shared) x 1 piece, Colorimetric plate (residual chlorine, pH) x 2 sheets, Square test tube (with cap) x 3 volumes, Screw cap dropping bottle x 2 volumes, DPD method powder reagents x 100 times, PR indicator (50mL) x 1 volume, BTB indicator (50mL) x 1 volume
・*Carrying case is not included in the package.
Part Number |
---|
2-8990-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 10,910.00 |
PH METER & CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?