1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Microwarm, Plate 290 x 210 x 8mm (Part Number)

MICRO WORM PLATE

Microwarm, Plate 290 x 210 x 8mm
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 90,007.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Temperature settings range: Room temperature to 50℃
・Temperature display accuracy (at 37℃): ±0.3℃
・Material: Transparent part/hard glass, Frame/aluminum (black anodic oxide processing) heater glass level
・Loading capacity: 500g
・Adaptive microscope: Erecting type, entity type (Olympus, Nikon, Leica, Carl Zeiss)
・Plate external dimension (mm): 290 x 210 x 8
・Transparent section size (mm): 236 x 156 x 1
・*Patent No.2835422, utility model application, design obtained
・Application: for vitality test of sperm and the collection of egg.
・For observing cell cultivation etc. of fertilized egg and tissue.
・For observation of microorganisms culturing test.
・For observation of antigen antibody reaction of heterologous antibody and pseudopod of neutropenia.
・Model number: KM-3

 
Part Number
2-5343-03 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 90,007.00

฿ 67,505.25

MICRO WORM PLATE 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-5343-03 in the Microwarm, Plate 290 x 210 x 8mm series.