(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·All wetted parts are made of fluororesin, so they can be used with most corrosive and high-purity fluids.
·No oxides are produced.
·The sealed PP resin case can withstand harsh environments.
Part Number |
---|
2-353-01 |
2-353-02 |
2-353-03 |
2-353-04 |
2-353-05 |
2-353-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Manufacturer model no. | Part Number | Pressure Range (MPa) | Connection Area |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | Pressure gauge | 1 Piece(s) | Quote | DL-B1-R3-0.4M | DL-B1-R3-0.4M | 0 to 0.4 | R3/8 | ||
฿ 999,999,999.00 | Pressure gauge | 1 Piece(s) | Quote | DL-B1-TA-0.4M | DL-B1-TA-0.4M | 0 to 0.4 | Outer diameter ⌀6.35 | ||
฿ 999,999,999.00 | Pressure gauge | 1 Piece(s) | Quote | DL-B1-R3-0.6M | DL-B1-R3-0.6M | 0 to 0.6 | R3/8 | ||
฿ 999,999,999.00 | Pressure gauge | 1 Piece(s) | Quote | DL-B1-TA-0.6M | DL-B1-TA-0.6M | 0 to 0.6 | Outer diameter ⌀6.35 | ||
฿ 999,999,999.00 | Pressure gauge | 1 Piece(s) | Quote | DL-B1-R3-1M | DL-B1-R3-1M | 0 to 1.0 | R3/8 | ||
฿ 999,999,999.00 | Pressure gauge | 1 Piece(s) | Quote | DL-B1-TA-1M | DL-B1-TA-1M | 0 to 1.0 | Outer diameter ⌀6.35 |
Loading...
Accuracy | 2%F.S. | Materials | Wetted parts/PTFE (fluororesin), case/cover/PP (polypropylene), transparent plate/PC (polycarbonate), inner unit/brass | Operating temperature range | 5 to 40°C |
---|---|---|---|---|---|
Assembly / Inspection Environment | Clean room class 10,000 |
How can we improve?
How can we improve?