(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-9197-01 |
1-9197-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Detail Type | Ultimate Pressure (kPa) | Displacement (l/min) |
---|---|---|---|---|---|---|---|---|
฿ 13,380.00 ฿ 10,704.00 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 40 Day(s) | 6.65 kPa | 6.65 | 6/7 (50/60 Hz) (Effective) | ||
฿ 13,950.00 ฿ 11,160.00 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 40 Day(s) | 24.0 kPa | 24 | 12/14 (50/60 Hz) (Effective) |
[Features]
·Since it does not use oil, clean exhaust is possible.
·Built-in thermal protector.
Part Number |
---|
1-9197-01 |
1-9197-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Detail Type | Ultimate Pressure (kPa) | Displacement (l/min) |
---|---|---|---|---|---|---|---|---|
฿ 13,380.00 ฿ 10,704.00 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 40 Day(s) | 6.65 kPa | 6.65 | 6/7 (50/60 Hz) (Effective) | ||
฿ 13,950.00 ฿ 11,160.00 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 40 Day(s) | 24.0 kPa | 24 | 12/14 (50/60 Hz) (Effective) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?