(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silicone Oil, KF Series

Silicone Oil, KF Series

You can add up to 6 items to the comparison list.

Loading...

  • From :
    ฿ 1,883.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-8934-06
1-8934-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,883.00

INSPECTION TUBE 1 Piece(s) 19 Day(s)

฿ 1,981.79

INSPECTION TUBE 1 Piece(s) 15 Day(s)

Basic Specifications

  • Type
    Lubricant
  • Type
    Release type
  • Operating Temperature(°C)
    -50 to +200
  • Flash point(°C)
    315
  • Viscosity(cSt)
    1,000 cSt
  • Part Number
    KF-96-1000CS
  • Quantity
    1 kg

Product Description

[Features]
Suitable for mold release, lubrication and defoaming
It has excellent heat resistance, cold resistance, and chemical resistance.
It has a low vapor pressure and a high flash point.
[Applications]
Industrial lubricant oil

Part Number
1-8934-06
1-8934-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,883.00

INSPECTION TUBE 1 Piece(s) 19 Day(s)

฿ 1,981.79

INSPECTION TUBE 1 Piece(s) 15 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1