(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Automatic Gas Sampling Pump, GSP Series

Automatic Gas Sampling Pump, GSP Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 1-8141-02

  • Product Type
    related goods
  • Size(mm)
    80×40×140
  • Manufacturer Model Number
    GSP-311FT
  • Explosion-proof performance
    Intrinsically safe explosion-proof structure ia2G3, Pass number T64911
  • Function
    Mass flow sensor (with temperature compensation function), with initial set flow rate maintenance circuit
  • Operating temperature and humidity range
    Temperature: 0 to 40°C; humidity: 10 to 90% RH (no condensation)
  • Instantaneous Accumulated Flow Rate Accuracy
    ±5% (instantaneous flow rate 50 mL/min or more)
  • Instantaneous Flow Rate Measurement Range
    0 to 250 mL/min
  • Setting Mode
    Timer mode (stops suction at set time, displays accumulated flow rate), constant volume mode (stops suction at set volume, displays suction time)
  • Display
    LCD digital (instantaneous flow rate: mL/min, accumulated flow rate: L)
  • Accessories
    Detector tube adapter, tip holder, cross-head screwdriver, AA alkaline dry cell batteries × 2 pcs. (for testing)
  • Weight(g)
    300
  • Power Supply
    AA alkaline dry cell battery × 2 pcs.
Part Number
1-8141-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 71,170.00

฿ 53,377.50

GAS SAMPLER 1 Piece(s) 19 Day(s)

Basic Specifications

  • Product Type
    related goods
  • Size(mm)
    80×40×140
  • Manufacturer Model Number
    GSP-311FT
  • Explosion-proof performance
    Intrinsically safe explosion-proof structure ia2G3, Pass number T64911
  • Function
    Mass flow sensor (with temperature compensation function), with initial set flow rate maintenance circuit
  • Operating temperature and humidity range
    Temperature: 0 to 40°C; humidity: 10 to 90% RH (no condensation)
  • Instantaneous Accumulated Flow Rate Accuracy
    ±5% (instantaneous flow rate 50 mL/min or more)
  • Instantaneous Flow Rate Measurement Range
    0 to 250 mL/min
  • Setting Mode
    Timer mode (stops suction at set time, displays accumulated flow rate), constant volume mode (stops suction at set volume, displays suction time)
  • Display
    LCD digital (instantaneous flow rate: mL/min, accumulated flow rate: L)
  • Accessories
    Detector tube adapter, tip holder, cross-head screwdriver, AA alkaline dry cell batteries × 2 pcs. (for testing)
  • Weight(g)
    300
  • Power Supply
    AA alkaline dry cell battery × 2 pcs.

Product Description

[Features]
·Various solid collection tubes such as dedicated detector tubes for indoor and work environments and activated charcoal tubes can be used.
·Adopted a newly developed pump capable of stable suction even under high load.
·The constant flow rate function automatically controls changes in flow rate due to load fluctuations.
·Equipped with an automatic start function (time setting), and automatically stops at the set time and volume.

Specifications of 1-8141-02

  • Product Type
    related goods
  • Size(mm)
    80×40×140
  • Manufacturer Model Number
    GSP-311FT
  • Explosion-proof performance
    Intrinsically safe explosion-proof structure ia2G3, Pass number T64911
  • Function
    Mass flow sensor (with temperature compensation function), with initial set flow rate maintenance circuit
  • Operating temperature and humidity range
    Temperature: 0 to 40°C; humidity: 10 to 90% RH (no condensation)
  • Instantaneous Accumulated Flow Rate Accuracy
    ±5% (instantaneous flow rate 50 mL/min or more)
  • Instantaneous Flow Rate Measurement Range
    0 to 250 mL/min
  • Setting Mode
    Timer mode (stops suction at set time, displays accumulated flow rate), constant volume mode (stops suction at set volume, displays suction time)
  • Display
    LCD digital (instantaneous flow rate: mL/min, accumulated flow rate: L)
  • Accessories
    Detector tube adapter, tip holder, cross-head screwdriver, AA alkaline dry cell batteries × 2 pcs. (for testing)
  • Weight(g)
    300
  • Power Supply
    AA alkaline dry cell battery × 2 pcs.
Part Number
1-8141-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 71,170.00

฿ 53,377.50

GAS SAMPLER 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1