(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil rotary vacuum pump (small direct-coupled, handy type) G series

Oil rotary vacuum pump (small direct-coupled, handy type) G series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 39,857.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-672-03 SALE
1-672-05 SALE
1-672-06 SALE
1-672-07 SALE
1-672-08 SALE
1-672-19 SALE
1-672-20 SALE
1-672-28 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Type Weight
(g)
Product Detail Type Ultimate Pressure (kPa) Intake diameter (OD) × (ID) mm Oil Amount Displacement
(l/min)

฿ 48,398.00

฿ 38,718.40

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) 130×228×165 Two-stage type, small direct connection type 5500 130 × 228 × 165 mm two-stage type 1.3×10⁻³ 18×14(M20×P1) 250 ml 10/12 (50/60 Hz) (Effective)

฿ 39,857.00

฿ 31,885.60

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) 156×284×199.5 Single stage, small direct connection type 8500 156 × 284 × 199.5 mm single stage 9.3×10⁻³ 18×14(M20×P1) 230 mL 20/24 (50/60 Hz) (Effective)

฿ 49,533.00

฿ 39,626.40

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) 156×295.5×199.5 Two-stage type, small direct connection type 9000 156 × 295.5 × 199.5 mm two-stage type 1.3×10⁻³ 18×14(M20×P1) 180 ml 20/24 (50/60 Hz) (Effective)

฿ 50,107.00

฿ 40,085.60

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) 156×341×199.5 Single stage, small direct connection type 11000 156 × 341 × 199.5 mm single stage 9.3×10⁻³ 18×14(M20×P1) 360 mL 50/60 (50/60 Hz) (Effective)

฿ 53,522.00

฿ 42,817.60

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) 156×341×199.5 Two-stage type, small direct connection type 11000 156 × 341 × 199.5 mm two-stage type 1.3×10⁻³ 18×14(M20×P1) 260 mL 50/60 (50/60 Hz) (Effective)

฿ 71,170.00

฿ 53,377.50

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) 234×500.5×264 Single stage, small direct connection type 22000 234 × 500.5 × 264 mm single stage 9.3×10⁻³ 27 × 20 (40 × 40 flange) 1,200 mL 100/120 (50/60 Hz) (Effective)

฿ 82,558.00

฿ 61,918.50

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) 234×500.5×264 Two-stage type, small direct connection type 23000 234 × 500.5 × 264 mm two-stage type 6.7 × 10⁻⁴ (gas ballast valve closed), 6.7 × 10⁻³ (Gas ballast valve open) 27 × 20 (40 × 40 flange) 800 mL 100/120 (50/60 Hz) (Effective)

฿ 42,705.00

฿ 34,164.00

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) 130×203×159.5 Two-stage type, small direct connection type 5000 130 × 203 × 159.5 mm two-stage type 6.7×10⁻³ 12×6(M20×P1) 180 ml 5/6 (50/60 Hz) (Effective)

Basic Specifications

  • Oil used
    SMR-100 (included)
  • Power Supply
    Single-phase 100 V

Product Description

[Features]
·It is extremely small due to the precision work finish with low tone and low vibration.
·Since it is beltless and directly connected to the motor, it can be easily incorporated into the device.

Part Number
1-672-03 SALE
1-672-05 SALE
1-672-06 SALE
1-672-07 SALE
1-672-08 SALE
1-672-19 SALE
1-672-20 SALE
1-672-28 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Type Weight
(g)
Product Detail Type Ultimate Pressure (kPa) Intake diameter (OD) × (ID) mm Oil Amount Displacement
(l/min)

฿ 48,398.00

฿ 38,718.40

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) 130×228×165 Two-stage type, small direct connection type 5500 130 × 228 × 165 mm two-stage type 1.3×10⁻³ 18×14(M20×P1) 250 ml 10/12 (50/60 Hz) (Effective)

฿ 39,857.00

฿ 31,885.60

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) 156×284×199.5 Single stage, small direct connection type 8500 156 × 284 × 199.5 mm single stage 9.3×10⁻³ 18×14(M20×P1) 230 mL 20/24 (50/60 Hz) (Effective)

฿ 49,533.00

฿ 39,626.40

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) 156×295.5×199.5 Two-stage type, small direct connection type 9000 156 × 295.5 × 199.5 mm two-stage type 1.3×10⁻³ 18×14(M20×P1) 180 ml 20/24 (50/60 Hz) (Effective)

฿ 50,107.00

฿ 40,085.60

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) 156×341×199.5 Single stage, small direct connection type 11000 156 × 341 × 199.5 mm single stage 9.3×10⁻³ 18×14(M20×P1) 360 mL 50/60 (50/60 Hz) (Effective)

฿ 53,522.00

฿ 42,817.60

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) 156×341×199.5 Two-stage type, small direct connection type 11000 156 × 341 × 199.5 mm two-stage type 1.3×10⁻³ 18×14(M20×P1) 260 mL 50/60 (50/60 Hz) (Effective)

฿ 71,170.00

฿ 53,377.50

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) 234×500.5×264 Single stage, small direct connection type 22000 234 × 500.5 × 264 mm single stage 9.3×10⁻³ 27 × 20 (40 × 40 flange) 1,200 mL 100/120 (50/60 Hz) (Effective)

฿ 82,558.00

฿ 61,918.50

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) 234×500.5×264 Two-stage type, small direct connection type 23000 234 × 500.5 × 264 mm two-stage type 6.7 × 10⁻⁴ (gas ballast valve closed), 6.7 × 10⁻³ (Gas ballast valve open) 27 × 20 (40 × 40 flange) 800 mL 100/120 (50/60 Hz) (Effective)

฿ 42,705.00

฿ 34,164.00

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) 130×203×159.5 Two-stage type, small direct connection type 5000 130 × 203 × 159.5 mm two-stage type 6.7×10⁻³ 12×6(M20×P1) 180 ml 5/6 (50/60 Hz) (Effective)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1