(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·This is a clean wash and assembly type developed for standard and special gases in gas analyzers.
Part Number |
---|
1-6666-04 |
1-6666-05 |
1-6666-11 |
1-6666-13 |
1-6666-14 |
1-9309-13 |
2-5168-11 |
2-5168-12 |
2-5168-13 |
2-5168-14 |
2-5169-11 |
2-5169-12 |
2-5170-11 |
2-5170-12 |
2-5171-11 |
2-5171-12 |
2-5171-13 |
2-5172-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Manufacturer model no. | Type | Weight | Fitting | Operating pressure | Corresponding Gas | Side Pressure Gauge | Part Number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | AON MEASURING TOOL | 1 Piece(s) | Quote | GF2-2506-RN-F25 | Two-stage with cylinder-mounted flowmeter | 2.3 kg | Inlet/W22 right cap nut, outlet/⌀6 mm hose port or M12-P1.0 male thread | Inlet/14.8 MPa (MAX), outlet/0.4 MPa (MAX) | N2 | Input side pressure gauge/25 MPa, output side pressure gauge/0.6 MPa | GF2-2506-RN-F25 | ||
฿ 24,957.00 ฿ 19,965.60 | AON MEASURING TOOL | 1 Piece(s) | 31 Day(s) | GF2-2506-LN-V | Two-stage with cylinder-mounted outlet valve | 1.9 kg | Inlet/W22 left cap nut, outlet/⌀6 mm hose port or Rc1/4 (PT1/4 female thread) | Inlet/14.8 MPa (MAX), outlet/0.4 MPa (MAX) | H2 | Input side pressure gauge/25 MPa, output side pressure gauge/0.6 MPa | GF2-2506-LN-V | ||
฿ 999,999,999.00 | AON MEASURING TOOL | 1 Piece(s) | Quote | GF1-2506-RN-VAR | Single stage with cylinder mounted outlet valve | 1.5 kg | Inlet/W22 right cap nut, outlet/⌀6 mm hose port or Rc1/4 (PT1/4 female thread) | Inlet/14.8 MPa (MAX), outlet/0.4 MPa (MAX) | Ar | Input side pressure gauge/25 MPa, output side pressure gauge/0.6 MPa | GF1-2506-RN-V | ||
฿ 999,999,999.00 | AON MEASURING TOOL | 1 Piece(s) | Quote | GF1-2506-RN-VO | Single stage with cylinder mounted outlet valve | 1.5 kg | Inlet/W22 right cap nut, outlet/⌀6 mm hose port or Rc1/4 (PT1/4 female thread) | Inlet/14.8 MPa (MAX), outlet/0.4 MPa (MAX) | O2 | Input side pressure gauge/25 MPa, output side pressure gauge/0.6 MPa | GF1-2506-RN-V | ||
฿ 999,999,999.00 | AON MEASURING TOOL | 1 Piece(s) | Quote | GF1-2506-RN-VAI | Single stage with cylinder mounted outlet valve | 1.5 kg | Inlet/W22 right cap nut, outlet/⌀6 mm hose port or Rc1/4 (PT1/4 female thread) | Inlet/14.8 MPa (MAX), outlet/0.4 MPa (MAX) | Air | Input side pressure gauge/25 MPa, output side pressure gauge/0.6 MPa | GF1-2506-RN-V | ||
฿ 999,999,999.00 | AON MEASURING TOOL | 1 Piece(s) | Quote | GF1-2506-RS2-VO | Single stage with cylinder mounted outlet valve | 1.5 kg | Inlet/W22 right cap nut, outlet/1/4SUS pipe fitting or Rc1/4 (PT1/4 female thread) | Inlet/14.8 MPa (MAX), outlet/0.4 MPa (MAX) | O2 | Input side pressure gauge/25 MPa, output side pressure gauge/0.6 MPa | GF1-2506-RS2-V | ||
฿ 999,999,999.00 | AON MEASURING TOOL | 1 Piece(s) | Quote | GF2-2506-RN-VAR | Two-stage with cylinder-mounted outlet valve | 1.9 kg | Inlet/W22 right cap nut, outlet/⌀6 mm hose port or Rc1/4 (PT1/4 female thread) | Inlet/14.8 MPa (MAX), outlet/0.4 MPa (MAX) | Ar | Input side pressure gauge/25 MPa, output side pressure gauge/0.6 MPa | GF2-2506-RN-V | ||
฿ 999,999,999.00 | AON MEASURING TOOL | 1 Piece(s) | Quote | GF2-2506-RN-VN | Two-stage with cylinder-mounted outlet valve | 1.9 kg | Inlet/W22 right cap nut, outlet/⌀6 mm hose port or Rc1/4 (PT1/4 female thread) | Inlet/14.8 MPa (MAX), outlet/0.4 MPa (MAX) | N2 | Input side pressure gauge/25 MPa, output side pressure gauge/0.6 MPa | GF2-2506-RN-V | ||
฿ 999,999,999.00 | AON MEASURING TOOL | 1 Piece(s) | Quote | GF2-2506-RN-VO | Two-stage with cylinder-mounted outlet valve | 1.9 kg | Inlet/W22 right cap nut, outlet/⌀6 mm hose port or Rc1/4 (PT1/4 female thread) | Inlet/14.8 MPa (MAX), outlet/0.4 MPa (MAX) | O2 | Input side pressure gauge/25 MPa, output side pressure gauge/0.6 MPa | GF2-2506-RN-V | ||
฿ 999,999,999.00 | AON MEASURING TOOL | 1 Piece(s) | Quote | GF2-2506-RN-VAI | Two-stage with cylinder-mounted outlet valve | 1.9 kg | Inlet/W22 right cap nut, outlet/⌀6 mm hose port or Rc1/4 (PT1/4 female thread) | Inlet/14.8 MPa (MAX), outlet/0.4 MPa (MAX) | Air | Input side pressure gauge/25 MPa, output side pressure gauge/0.6 MPa | GF2-2506-RN-V | ||
฿ 999,999,999.00 | AON MEASURING TOOL | 1 Piece(s) | Quote | GF2-2510-RN-VPV | Two-stage type with cylinder-mounted outlet and purge valve | 2.1 kg | Inlet/W22 right cap nut, outlet/⌀6 mm hose port or Rc1/4 (PT1/4 female thread) | Inlet/14.8 MPa (MAX), outlet/0.6 MPa (MAX) | Ar | Input side pressure gauge/25 MPa, Output side pressure gauge/1.0 MPa | GF2-2510-RN-VPV | ||
฿ 999,999,999.00 | AON MEASURING TOOL | 1 Piece(s) | Quote | GF2-2510-RN-VPVN | Two-stage type with cylinder-mounted outlet and purge valve | 2.1 kg | Inlet/W22 right cap nut, outlet/⌀6 mm hose port or Rc1/4 (PT1/4 female thread) | Inlet/14.8 MPa (MAX), outlet/0.6 MPa (MAX) | N2 | Input side pressure gauge/25 MPa, Output side pressure gauge/1.0 MPa | GF2-2510-RN-VPV | ||
฿ 999,999,999.00 | AON MEASURING TOOL | 1 Piece(s) | Quote | GF2-2506-RS2-VAR | Two-stage with cylinder-mounted outlet valve | 1.9 kg | Inlet/W22 right cap nut, outlet/1/4SUS pipe fitting or Rc1/4 (PT1/4 female thread) | Inlet/14.8 MPa (MAX), outlet/0.4 MPa (MAX) | Ar | Input side pressure gauge/25 MPa, output side pressure gauge/0.6 MPa | GF2-2506-RS2-V | ||
฿ 999,999,999.00 | AON MEASURING TOOL | 1 Piece(s) | Quote | GF2-2506-RS2-VN | Two-stage with cylinder-mounted outlet valve | 1.9 kg | Inlet/W22 right cap nut, outlet/1/4SUS pipe fitting or Rc1/4 (PT1/4 female thread) | Inlet/14.8 MPa (MAX), outlet/0.4 MPa (MAX) | N2 | Input side pressure gauge/25 MPa, output side pressure gauge/0.6 MPa | GF2-2506-RS2-V | ||
฿ 999,999,999.00 | AON MEASURING TOOL | 1 Piece(s) | Quote | GF1-2506-RQ-VAR | Single stage with cylinder mounted outlet valve | 1.5 kg | Inlet/W22 right cap nut, outlet/⌀6 mm one-touch tube fitting or Rc1/4 (PT1/4 female thread) | Inlet/14.8 MPa (MAX), outlet/0.4 MPa (MAX) | Ar | Input side pressure gauge/25 MPa, output side pressure gauge/0.6 MPa | GF1-2506-RQ-V | ||
฿ 999,999,999.00 | AON MEASURING TOOL | 1 Piece(s) | Quote | GF1-2506-RQ-VN | Single stage with cylinder mounted outlet valve | 1.5 kg | Inlet/W22 right cap nut, outlet/⌀6 mm one-touch tube fitting or Rc1/4 (PT1/4 female thread) | Inlet/14.8 MPa (MAX), outlet/0.4 MPa (MAX) | N2 | Input side pressure gauge/25 MPa, output side pressure gauge/0.6 MPa | GF1-2506-RQ-V | ||
฿ 999,999,999.00 | AON MEASURING TOOL | 1 Piece(s) | Quote | GF1-2506-RQ-VO | Single stage with cylinder mounted outlet valve | 1.5 kg | Inlet/W22 right cap nut, outlet/⌀6 mm one-touch tube fitting or Rc1/4 (PT1/4 female thread) | Inlet/14.8 MPa (MAX), outlet/0.4 MPa (MAX) | O2 | Input side pressure gauge/25 MPa, output side pressure gauge/0.6 MPa | GF1-2506-RQ-V | ||
฿ 999,999,999.00 | AON MEASURING TOOL | 1 Piece(s) | Quote | GF2-2506-RQ-VAR | Two-stage with cylinder-mounted outlet valve | 1.9 kg | Inlet/W22 right cap nut, outlet/⌀6 mm one-touch tube fitting or Rc1/4 (PT1/4 female thread) | Inlet/14.8 MPa (MAX), outlet/0.4 MPa (MAX) | Ar | Input side pressure gauge/25 MPa, output side pressure gauge/0.6 MPa | GF2-2506-RQ-V |
Loading...
Materials | Body/brass, valve seat/fluororesin (R) or Daiflon (R), diaphragm/nitrile rubber/fluororesin (R) | Details | GF Series | Flow rate | 25 L/min |
---|
How can we improve?
How can we improve?