(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-6540-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 24,358.00 ฿ 19,486.40 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: TR-KN-T
・Settings range: 0 - 999℃
・Minimum display unit: 1℃
・Sensor sheath material: Stainless steel (SUS316)
・Sensor size: φ3.2 x 200mm
・Lead wire length: 2m
・Number of channels: 2
・Temperature control accuracy: +/- (0.5% FS + 1 digit)
・Temperature control: ON/OFF control (relay system)
・Attached sensor: K thermocouple x 2
・Main unit size: 270 x 150 x 100mm
・Power supply: 100VAC 50/60Hz
・Power cord length: 2m x 2
・Contact capacity: MAX15A x 2
・*Install as the temperature of sleeve portion to be 100℃ or less.
Part Number |
---|
1-6540-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 24,358.00 ฿ 19,486.40 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?