(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-5892-23 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 22,453.00 ฿ 17,962.40 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: HP88854200
・Temperature range (℃): 30 - 540
・Plate size (mm): 108 x 108
・Plate material: Ceramic
・Temperature settings unit: 1℃
・Time-of-arrival of highest temperature: Approx 8 minutes
・Power supply: 100 - 120VAC 50/60Hz 4.4A
・External dimensions: 130 x 259 x 98
・Withstand load: 6.8kg
・Weight: 1.5kg
Part Number |
---|
1-5892-23 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 22,453.00 ฿ 17,962.40 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?