(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

K thermocouple (fluororesin coated) FK series (1-5723-03)

K thermocouple (fluororesin coated) FK series (1-5723-03)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-5723-01
1-5723-02
1-5723-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Detail Type Part Number

฿ 9,092.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) ø 3.6×L100 FK100

฿ 9,773.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) ø 3.6×L200 FK200

฿ 10,410.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) ø 3.6×L300 FK300

Basic Specifications

  • Sheath section material
    Stainless steel (SUS316) Fluororesin (fluororesin) coating
  • Type
    Sheath type/fluororesin coating
  • Lead wire terminal
    Crimp spade terminal
  • Temperature range
    0 to 200°C
  • Coating material
    Fluoropolymer (fluoropolymer)
  • Lead wire length
    2m
  • Sheath size
    ⌀3.2 × 100 mm (After fluororesin coating: ⌀3.6 mm)

Product Description

[Applications]
Suitable for industrial measurement.
[Specifications]
Stainless steel (SUS316)

Part Number
1-5723-01
1-5723-02
1-5723-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Detail Type Part Number

฿ 9,092.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) ø 3.6×L100 FK100

฿ 9,773.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) ø 3.6×L200 FK200

฿ 10,410.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) ø 3.6×L300 FK300

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1