(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-5233-04 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 6,050.00 |
RESIN SPECIAL CONTAINERS | 1 Pack(s) |
1,000 Pieces Per Package |
20 Day(s) |
【Product Specifications】
・Tray
・Material: PS (polystyrene)
・Size: 100 x 60 x 25mm
・Quantity: 1 box (1000 sheets)
・Type: Natural
・Capacity: 70mL
Part Number |
---|
1-5233-04 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 6,050.00 |
RESIN SPECIAL CONTAINERS | 1 Pack(s) |
1,000 Pieces Per Package |
20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?